RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Specifications

Bearing Number

N/A UEL204

Shaft Size d

N/A 20 mm

Locking Style

N/A Eccentric Locking Collar

Housing Construction

N/A Take-Up

Dimensions

Housing Width A

N/A 32 mm1.26 in

Slot Width A1

N/A 12 mm0.472 in

Socket Width A2

N/A 21 mm0.827 in

Total Height H

N/A 89 mm3.504 in

Pitch Height H1

N/A 76 mm

Height H2

N/A 51 mm

Total Length L

N/A 94 mm3.701 in

Shaft Length L1

N/A 61 mm2.402 in

Dimension L2

N/A 10 mm

Slot Length L3

N/A 51 mm2.008 in

Adjustment Screw Bore N

N/A 19 mm0.748 in

Opening Width N1

N/A 16 mm0.63 in

Opening Height N2

N/A 32 mm1.26 in

Center of Bearing from End S

N/A 17.1 mm0.673 in

Dimension B1

N/A 43.7 mm1.72 in

Grease Nipple Size

N/A B-1/4-28UNF

Basic Load Ratings

Static Load Rating

N/A 6650 N1495 lbf

Dynamic Load Rating

N/A 12800 N2878 lbf