RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Specifications

Bearing Number

N/A UEL205

Shaft Size d

N/A 25 mm

Locking Style

N/A Eccentric Locking Collar

Housing Construction

N/A Take-Up

Dimensions

Housing Width A

N/A 32 mm1.26 in

Slot Width A1

N/A 12 mm0.472 in

Socket Width A2

N/A 24 mm0.945 in

Total Height H

N/A 89 mm3.504 in

Pitch Height H1

N/A 76 mm

Height H2

N/A 51 mm

Total Length L

N/A 97 mm3.819 in

Shaft Length L1

N/A 62 mm2.441 in

Dimension L2

N/A 10 mm

Slot Length L3

N/A 51 mm2.008 in

Adjustment Screw Bore N

N/A 19 mm0.748 in

Opening Width N1

N/A 16 mm0.63 in

Opening Height N2

N/A 32 mm1.26 in

Center of Bearing from End S

N/A 17.5 mm0.689 in

Dimension B1

N/A 44.4 mm1.748 in

Grease Nipple Size

N/A B-1/4-28UNF

Basic Load Ratings

Static Load Rating

N/A 7850 N1765 lbf

Dynamic Load Rating

N/A 14000 N3147 lbf