RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Specifications

Bearing Number

N/A UEL206

Shaft Size d

N/A 30 mm

Locking Style

N/A Eccentric Locking Collar

Housing Construction

N/A Take-Up

Dimensions

Housing Width A

N/A 37 mm1.457 in

Slot Width A1

N/A 12 mm0.472 in

Socket Width A2

N/A 28 mm1.102 in

Total Height H

N/A 102 mm4.016 in

Pitch Height H1

N/A 89 mm

Height H2

N/A 56 mm

Total Length L

N/A 113 mm4.449 in

Shaft Length L1

N/A 70 mm2.756 in

Dimension L2

N/A 10 mm

Slot Length L3

N/A 57 mm2.244 in

Adjustment Screw Bore N

N/A 22 mm0.866 in

Opening Width N1

N/A 16 mm0.63 in

Opening Height N2

N/A 37 mm1.457 in

Center of Bearing from End S

N/A 18.3 mm0.72 in

Dimension B1

N/A 48.4 mm1.906 in

Grease Nipple Size

N/A B-1/4-28UNF

Basic Load Ratings

Static Load Rating

N/A 11300 N2540 lbf

Dynamic Load Rating

N/A 19500 N4384 lbf