RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Specifications

Bearing Number

N/A UEL208

Shaft Size d

N/A 40 mm

Locking Style

N/A Eccentric Locking Collar

Housing Construction

N/A Take-Up

Dimensions

Housing Width A

N/A 49 mm1.929 in

Slot Width A1

N/A 16 mm0.63 in

Socket Width A2

N/A 33 mm1.299 in

Total Height H

N/A 114 mm4.488 in

Pitch Height H1

N/A 102 mm

Height H2

N/A 83 mm

Total Length L

N/A 144 mm5.669 in

Shaft Length L1

N/A 88 mm3.465 in

Dimension L2

N/A 16 mm

Slot Length L3

N/A 83 mm3.268 in

Adjustment Screw Bore N

N/A 29 mm1.142 in

Opening Width N1

N/A 19 mm0.748 in

Opening Height N2

N/A 49 mm1.929 in

Center of Bearing from End S

N/A 21.4 mm0.843 in

Dimension B1

N/A 56.3 mm2.217 in

Grease Nipple Size

N/A B-1/4-28UNF

Basic Load Ratings

Static Load Rating

N/A 17800 N4002 lbf

Dynamic Load Rating

N/A 29100 N6542 lbf