RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Specifications

Bearing Number

N/A UEL211-32

Shaft Size d

N/A 2 in

Locking Style

N/A Eccentric Locking Collar

Housing Construction

N/A Take-Up

Dimensions

Housing Width A

N/A 64 mm2.52 in

Slot Width A1

N/A 22 mm0.866 in

Socket Width A2

N/A 38 mm1.496 in

Total Height H

N/A 146 mm5.748 in

Pitch Height H1

N/A 130 mm

Height H2

N/A 102 mm

Total Length L

N/A 171 mm6.732 in

Shaft Length L1

N/A 106 mm4.173 in

Dimension L2

N/A 19 mm

Slot Length L3

N/A 95 mm3.74 in

Adjustment Screw Bore N

N/A 35 mm1.378 in

Opening Width N1

N/A 25 mm0.984 in

Opening Height N2

N/A 64 mm2.52 in

Center of Bearing from End S

N/A 27.8 mm1.094 in

Dimension B1

N/A 71.4 mm2.811 in

Grease Nipple Size

N/A B-R1/8

Basic Load Ratings

Static Load Rating

N/A 29400 N6609 lbf

Dynamic Load Rating

N/A 43400 N9757 lbf