
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Specifications
Bearing Unit - Adapter Sleeve |
N/A UK212 - H2312 |
Shaft Size d |
N/A 55 mm |
| Adapter Sleeve Number1 | N/A H2312 |
Locking Style |
N/A Adapter Sleeve Locking |
Housing Construction |
N/A Take-Up |
Dimensions
Housing Width A |
N/A 64 mm2.52 in |
Slot Width A1 |
N/A 22 mm0.866 in |
Socket Width A2 |
N/A 42 mm1.654 in |
Total Height H |
N/A 146 mm5.748 in |
Pitch Height H1 |
N/A 130 mm |
Height H2 |
N/A 102 mm |
Total Length L |
N/A 194 mm7.638 in |
Shaft Length L1 |
N/A 119 mm4.685 in |
Dimension L2 |
N/A 19 mm |
Slot Length L3 |
N/A 102 mm4.016 in |
Adjustment Screw Bore N |
N/A 35 mm1.378 in |
Opening Width N1 |
N/A 25 mm0.984 in |
Opening Height N2 |
N/A 64 mm2.52 in |
Center of Bearing from End Y |
N/A 36.5 mm1.437 in |
Dimension B1 |
N/A 62 mm2.441 in |
Grease Nipple Size |
N/A B-R1/8 |
- 1 Purchase the Adapter Sleeve separately