
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Specifications
Bearing Unit - Adapter Sleeve |
N/A UK213 - H2313 |
Shaft Size d |
N/A 60 mm |
| Adapter Sleeve Number1 | N/A H2313 |
Locking Style |
N/A Adapter Sleeve Locking |
Housing Construction |
N/A Take-Up |
Dimensions
Housing Width A |
N/A 70 mm2.756 in |
Slot Width A1 |
N/A 26 mm1.024 in |
Socket Width A2 |
N/A 44 mm1.732 in |
Total Height H |
N/A 167 mm6.575 in |
Pitch Height H1 |
N/A 151 mm |
Height H2 |
N/A 111 mm |
Total Length L |
N/A 224 mm8.819 in |
Shaft Length L1 |
N/A 137 mm5.394 in |
Dimension L2 |
N/A 21 mm |
Slot Length L3 |
N/A 121 mm4.764 in |
Adjustment Screw Bore N |
N/A 41 mm1.614 in |
Opening Width N1 |
N/A 32 mm1.26 in |
Opening Height N2 |
N/A 70 mm2.756 in |
Center of Bearing from End Y |
N/A 37.5 mm1.476 in |
Dimension B1 |
N/A 65 mm2.559 in |
Grease Nipple Size |
N/A B-R1/8 |
- 1 Purchase the Adapter Sleeve separately