
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Specifications
Bearing Unit - Adapter Sleeve |
N/A UK217 - H2317 |
Shaft Size d |
N/A 75 mm |
| Adapter Sleeve Number1 | N/A H2317 |
Locking Style |
N/A Adapter Sleeve Locking |
Housing Construction |
N/A Take-Up |
Dimensions
Housing Width A |
N/A 73 mm2.874 in |
Slot Width A1 |
N/A 30 mm1.181 in |
Socket Width A2 |
N/A 54 mm2.126 in |
Total Height H |
N/A 198 mm7.781 in |
Pitch Height H1 |
N/A 173 mm |
Height H2 |
N/A 124 mm |
Total Length L |
N/A 260 mm10 1/4 in |
Shaft Length L1 |
N/A 162 mm6.378 in |
Dimension L2 |
N/A 29 mm |
Slot Length L3 |
N/A 157 mm6.181 in |
Adjustment Screw Bore N |
N/A 48 mm1.89 in |
Opening Width N1 |
N/A 38 mm1.496 in |
Opening Height N2 |
N/A 73 mm2.874 in |
Center of Bearing from End Y |
N/A 46.5 mm1.831 in |
Dimension B1 |
N/A 82 mm3.228 in |
Grease Nipple Size |
N/A B-R1/8 |
- 1 Purchase the Adapter Sleeve separately