
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Unit of Measure
Specifications
Bearing Number |
N/A UEL205 |
Shaft Size d |
N/A 25 mm |
Locking Style |
N/A Eccentric Locking Collar |
Housing Construction |
N/A
Tapped Base |
Dimensions
Base to Center Height H |
N/A 36.5 mm1.438 in |
Total Length L |
N/A 70 mm2.75 in |
Housing Width A |
N/A 36 mm1.438 in |
Bolt Hole Spacing J |
N/A 50.8 mm2 in |
Thread Size N |
N/A M10x1.25 |
Foot Height H1 |
N/A 13 mm0.5 in |
Total Height H2 |
N/A 70 mm2.75 in |
Thread Length H3 |
N/A 13 mm0.5 in |
Dimension L1 |
N/A 25 mm0.984 in |
Dimension B1 |
N/A 44.4 mm1.748 in |
Center of Bearing from End S |
N/A 17.5 mm0.689 in |