
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Unit of Measure
Specifications
Bearing Number |
N/A UC203 |
Shaft Size d |
N/A 17 mm |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A
Tapped Base |
Dimensions
Base to Center Height H |
N/A 30.2 mm1.189 in |
Total Length L |
N/A 76 mm2.992 in |
Housing Width A |
N/A 40 mm1.575 in |
Bolt Hole Spacing J |
N/A 52 mm2.047 in |
Thread Size N |
N/A M10 |
Foot Height H1 |
N/A 11 mm0.433 in |
Total Height H2 |
N/A 60 mm2.375 in |
Dimension L1 |
N/A 25 mm0.984 in |
Dimension B |
N/A 31 mm1.22 in |
Center of Bearing from End S |
N/A 12.7 mm0.5 in |