
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Unit of Measure
Specifications
Bearing Unit - Adapter Sleeve |
N/A UK207 - H2307 |
Shaft Size d |
N/A 30 mm |
| Adapter Sleeve Number1 | N/A H2307 |
Locking Style |
N/A Adapter Sleeve Locking |
Housing Construction |
N/A
Tapped Base |
Dimensions
Base to Center Height H |
N/A 47.6 mm1.874 in |
Total Length L |
N/A 110 mm4.331 in |
Housing Width A |
N/A 55 mm2.165 in |
Bolt Hole Spacing J |
N/A 80 mm3.15 in |
Thread Size N |
N/A M14 |
Foot Height H1 |
N/A 13 mm0.512 in |
Total Height H2 |
N/A 93 mm3.656 in |
Dimension L1 |
N/A 38 mm1.496 in |
Dimension B1 |
N/A 43 mm1.693 in |
Center of Bearing from End Y |
N/A 24 mm0.938 in |
- 1 Purchase the Adapter Sleeve separately