
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Unit of Measure
Specifications
Bearing Unit - Adapter Sleeve |
N/A UK208 - H2308 |
Shaft Size d |
N/A 35 mm |
| Adapter Sleeve Number1 | N/A H2308 |
Locking Style |
N/A Adapter Sleeve Locking |
Housing Construction |
N/A
Tapped Base |
Dimensions
Base to Center Height H |
N/A 49.2 mm1.937 in |
Total Length L |
N/A 116 mm4.567 in |
Housing Width A |
N/A 58 mm2.283 in |
Bolt Hole Spacing J |
N/A 84 mm3.307 in |
Thread Size N |
N/A M14 |
Foot Height H1 |
N/A 13 mm0.512 in |
Total Height H2 |
N/A 98 mm3.844 in |
Dimension L1 |
N/A 36 mm1.417 in |
Dimension B1 |
N/A 46 mm1.811 in |
Center of Bearing from End Y |
N/A 27 mm1.063 in |
- 1 Purchase the Adapter Sleeve separately