
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Unit of Measure
Specifications
Bearing Unit - Adapter Sleeve |
N/A UK209 - HE2309 |
Shaft Size d |
N/A 1 1/2 in |
| Adapter Sleeve Number1 | N/A HE2309 |
Locking Style |
N/A Adapter Sleeve Locking |
Housing Construction |
N/A
Tapped Base |
Dimensions
Base to Center Height H |
N/A 54.2 mm2.134 in |
Total Length L |
N/A 120 mm4.724 in |
Housing Width A |
N/A 60 mm2.362 in |
Bolt Hole Spacing J |
N/A 90 mm3.543 in |
Thread Size N |
N/A M14 |
Foot Height H1 |
N/A 13 mm0.512 in |
Total Height H2 |
N/A 106 mm4.188 in |
Dimension L1 |
N/A 42 mm1.654 in |
Dimension B1 |
N/A 50 mm1.969 in |
Center of Bearing from End Y |
N/A 29 mm1.156 in |
- 1 Purchase the Adapter Sleeve separately