
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Unit of Measure
Specifications
Bearing Unit - Adapter Sleeve |
N/A UK210 - HE2310 |
Shaft Size d |
N/A 1 3/4 in |
| Adapter Sleeve Number1 | N/A HE2310 |
Locking Style |
N/A Adapter Sleeve Locking |
Housing Construction |
N/A
Tapped Base |
Dimensions
Base to Center Height H |
N/A 57.2 mm2.252 in |
Total Length L |
N/A 130 mm5.118 in |
Housing Width A |
N/A 64 mm2.520 in |
Bolt Hole Spacing J |
N/A 94 mm3.701 in |
Thread Size N |
N/A M16 |
Foot Height H1 |
N/A 14 mm0.551 in |
Total Height H2 |
N/A 113 mm4.438 in |
Dimension L1 |
N/A 44 mm1.732 in |
Dimension B1 |
N/A 55 mm2.165 in |
Center of Bearing from End Y |
N/A 30 mm1.188 in |
- 1 Purchase the Adapter Sleeve separately