
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Specifications
Bearing Number |
N/A UC214 |
Shaft Size d |
N/A 70 mm |
UPC Code |
N/A 087796139558 |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A Two-Bolt Flange |
Dimensions
Total Length H |
N/A 265 mm10.438 in |
Total Height L |
N/A 160 mm6.313 in |
Housing Width A |
N/A 54 mm2.125 in |
Bolt Hole Spacing J |
N/A 216 mm8.5 in |
Bolt Hole Size N |
N/A 23 mm0.906 in |
Flange Thickness A1 |
N/A 20 mm0.781 in |
Center of Bearing from Housing End A2 |
N/A 31 mm1.219 in |
Inner Ring Width B |
N/A 74.6 mm2.937 in |
Center of Bearing from Bearing End S |
N/A 30.2 mm1.189 in |
Dimension A0 |
N/A 75.4 mm2.969 in |
Bolt Size |
N/A M20 |