RELATED PRODUCTS

Unit of Measure

Specifications

Bearing Number

N/A UC308

Shaft Size d

N/A 40 mm

Locking Style

N/A Set Screw Locking

Housing Construction

N/A Two-Bolt Flange

Dimensions

Total Length H

N/A 200 mm7-7/8 in

Total Height L

N/A 112 mm4.406 in

Housing Width A

N/A 40 mm1.563 in

Bolt Hole Spacing J

N/A 158 mm6.22 in

Bolt Hole Size N

N/A 23 mm0.906 in

Flange Thickness A1

N/A 17 mm0.669 in

Center of Bearing from Housing End A2

N/A 23 mm0.906 in

Inner Ring Width B

N/A 52 mm2.047 in

Center of Bearing from Bearing End S

N/A 19 mm0.748 in

Dimension A0

N/A 56 mm2.203 in

Bolt Size

N/A M20

Basic Load Ratings

Static Load Rating

N/A 24000 N5395 lbf

Dynamic Load Rating

N/A 40700 N9150 lbf