RELATED PRODUCTS

Unit of Measure

Specifications

Bearing Number

N/A UC314

Shaft Size d

N/A 70 mm

Locking Style

N/A Set Screw Locking

Housing Construction

N/A Two-Bolt Flange

Dimensions

Total Length H

N/A 315 mm12.406 in

Total Height L

N/A 185 mm7.281 in

Housing Width A

N/A 61 mm2.406 in

Bolt Hole Spacing J

N/A 250 mm9.843 in

Bolt Hole Size N

N/A 35 mm1.378 in

Flange Thickness A1

N/A 28 mm1.102 in

Center of Bearing from Housing End A2

N/A 36 mm1.417 in

Inner Ring Width B

N/A 78 mm3.071 in

Center of Bearing from Bearing End S

N/A 33 mm1.299 in

Dimension A0

N/A 81 mm3.188 in

Bolt Size

N/A M30

Basic Load Ratings

Static Load Rating

N/A 68200 N15332 lbf

Dynamic Load Rating

N/A 104000 N23380 lbf