RELATED PRODUCTS

Unit of Measure

Specifications

Bearing Number

N/A UC315

Shaft Size d

N/A 75 mm

Locking Style

N/A Set Screw Locking

Housing Construction

N/A Two-Bolt Flange

Dimensions

Total Length H

N/A 320 mm12.594 in

Total Height L

N/A 195 mm7.688 in

Housing Width A

N/A 66 mm2.594 in

Bolt Hole Spacing J

N/A 260 mm10.236 in

Bolt Hole Size N

N/A 35 mm1.378 in

Flange Thickness A1

N/A 30 mm1.181 in

Center of Bearing from Housing End A2

N/A 39 mm1.535 in

Inner Ring Width B

N/A 82 mm3.228 in

Center of Bearing from Bearing End S

N/A 32 mm1.260 in

Dimension A0

N/A 89 mm3.5 in

Bolt Size

N/A M30

Basic Load Ratings

Static Load Rating

N/A 77200 N17355 lbf

Dynamic Load Rating

N/A 113000 N25404 lbf