RELATED PRODUCTS

Unit of Measure

Specifications

Bearing Number

N/A UC320-64

Shaft Size d

N/A 4 in

Locking Style

N/A Set Screw Locking

Housing Construction

N/A Two-Bolt Flange

Dimensions

Total Length H

N/A 440 mm17.313 in

Total Height L

N/A 270 mm10.625 in

Housing Width A

N/A 94 mm3.688 in

Bolt Hole Spacing J

N/A 360 mm14.173 in

Bolt Hole Size N

N/A 44 mm1.732 in

Flange Thickness A1

N/A 40 mm1.575 in

Center of Bearing from Housing End A2

N/A 59 mm2.323 in

Inner Ring Width B

N/A 108 mm4.252 in

Center of Bearing from Bearing End S

N/A 42 mm1.654 in

Dimension A0

N/A 125 mm4.922 in

Bolt Size

N/A M39

Basic Load Ratings

Static Load Rating

N/A 141000 N31698 lbf

Dynamic Load Rating

N/A 173000 N38892 lbf