RELATED PRODUCTS

Unit of Measure

Specifications

Bearing Number

N/A UC322

Shaft Size d

N/A 110 mm

Locking Style

N/A Set Screw Locking

Housing Construction

N/A Two-Bolt Flange

Dimensions

Total Length H

N/A 470 mm18.5 in

Total Height L

N/A 300 mm11.813 in

Housing Width A

N/A 96 mm3.781 in

Bolt Hole Spacing J

N/A 390 mm15.354 in

Bolt Hole Size N

N/A 44 mm1.732 in

Flange Thickness A1

N/A 42 mm1.654 in

Center of Bearing from Housing End A2

N/A 60 mm2.362 in

Inner Ring Width B

N/A 117 mm4.606 in

Center of Bearing from Bearing End S

N/A 46 mm1.811 in

Dimension A0

N/A 131 mm5.156 in

Bolt Size

N/A M39

Basic Load Ratings

Static Load Rating

N/A 180000 N40466 lbf

Dynamic Load Rating

N/A 205000 N46086 lbf