
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
RELATED PRODUCTS
Unit of Measure
Specifications
Bearing Number |
N/A UC324 |
Shaft Size d |
N/A 120 mm |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A Two-Bolt Flange |
Dimensions
Total Length H |
N/A 520 mm20.469 in |
Total Height L |
N/A 330 mm13 in |
Housing Width A |
N/A 110 mm4.344 in |
Bolt Hole Spacing J |
N/A 430 mm16.929 in |
Bolt Hole Size N |
N/A 47 mm1.85 in |
Flange Thickness A1 |
N/A 48 mm1.89 in |
Center of Bearing from Housing End A2 |
N/A 65 mm2.559 in |
Inner Ring Width B |
N/A 126 mm4.961 in |
Center of Bearing from Bearing End S |
N/A 51 mm2.008 in |
Dimension A0 |
N/A 140 mm5.5 in |
Bolt Size |
N/A M42 |