RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Specifications

Bearing Number

N/A UEL205-16

Shaft Size d

N/A 1 in

Locking Style

N/A Eccentric Locking Collar

Housing Construction

N/A Two-Bolt Flange

Dimensions

Total Length H

N/A 130 mm5.118 in

Total Height L

N/A 68 mm2.677 in

Housing Width A

N/A 27 mm1.063 in

Bolt Hole Spacing J

N/A 99 mm3.898 in

Bolt Hole Size N

N/A 16 mm0.63 in

Flange Thickness A1

N/A 13 mm0.512 in

Center of Bearing from Housing End A2

N/A 16 mm0.63 in

Center of Bearing from Bearing End S

N/A 17.5 mm0.689 in

Dimension B1

N/A 44.4 mm1.748 in

Dimension A0

N/A 42.9 mm1.688 in

Bolt Size

N/A M14

Basic Load Ratings

Static Load Rating

N/A 7850 N1765 lbf

Dynamic Load Rating

N/A 14000 N3147 lbf