
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Specifications
Bore Type |
N/A Cylindrical bore |
Bearing Type |
N/A Ball Bearing |
Shaft Size d |
N/A 130 mm |
Material |
N/A Bearing Steel |
Locking Device |
N/A Set Screw Locking |
Dimensions
Outside Diameter D |
N/A 280 mm11.024 in |
Outside Ring Width C |
N/A 68 mm2.677 in |
Radius r |
N/A 4 mm0.157 in |
Groove Position C1 |
N/A 22 mm0.866 in |
Center of Bearing from End S |
N/A 54 mm2.126 in |
Dimension S1 |
N/A 81 mm3.189 in |
Set Screw Distance S2 |
N/A 20 mm0.787 in |
Set Screw Size |
N/A M20×1.5 |
Number of Set Screws |
N/A 2 |
Angle between Set Screws |
N/A 120 º |