RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Specifications

Bore Type

N/A Cylindrical bore

Bearing Type

N/A Ball Bearing

Shaft Size d

N/A 50 mm

Material

N/A Bearing Steel

Locking Style

N/A Eccentric Locking Collar

Dimensions

Outside Diameter D

N/A 90 mm3.543 in

Inside Ring Width B

N/A 49.2 mm1.937 in

Outside Ring Width C

N/A 24 mm0.945 in

Radius r

N/A 1.1 mm0.043 in

Groove Position C1

N/A 6 mm0.236 in

Center of Bearing from End S

N/A 24.6 mm0.969 in

Set Screw Distance S2

N/A 6.8 mm0.268 in

Set Screw Size

N/A M8x1

Number of Set Screws

N/A 1

Dimension d1

N/A 69.9 mm2.752 in

Dimension B1

N/A 62.7 mm2.469 in

Basic Load Ratings

Static Load Rating

N/A 23300 N5238 lbf

Dynamic Load Rating

N/A 35100 N7891 lbf