Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Part Number |
d - Bore |
D - Outer Diameter |
Bearing Width |
Contact Angle |
C0 - Static Radial Rating |
Ce - Dynamic Radial Rating |
Ball Type |
Cage Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 7201K | N/A 12 mm | N/A 32 mm1.2598 in | N/A 10 mm0.3937 in | N/A 20 º | N/A 2790 N630 lbf | N/A 7100 N1600 lbf | N/A STEEL | N/A Nylon Cage |
N/A
|
| 7202W | N/A 15 mm | N/A 35 mm1.378 in | N/A 11 mm0.4331 in | N/A 20 º | N/A 4700 N1060 lbf | N/A 10300 N2320 lbf | N/A STEEL | N/A Nylon Cage |
N/A
|
| 7202W DU | N/A 15 mm | N/A 35 mm1.378 in | N/A 11 mm0.4331 in | N/A 20 º | N/A 4700 N1060 lbf | N/A 10300 N2320 lbf | N/A STEEL | N/A Nylon Cage |
N/A
|
| 7202W SU | N/A 15 mm | N/A 35 mm1.378 in | N/A 11 mm0.4331 in | N/A 20 º | N/A 4700 N1060 lbf | N/A 10300 N2320 lbf | N/A STEEL | N/A Nylon Cage |
N/A
|
| 7203W | N/A 17 mm | N/A 40 mm1.5748 in | N/A 12 mm0.4727 in | N/A 20 º | N/A 6930 N1560 lbf | N/A 14200 N3200 lbf | N/A STEEL | N/A Nylon Cage |
N/A
|
| 7203W SU | N/A 17 mm | N/A 40 mm1.5748 in | N/A 12 mm0.4727 in | N/A 20 º | N/A 6930 N1560 lbf | N/A 14200 N3200 lbf | N/A STEEL | N/A Nylon Cage |
N/A
|
| 7303WN | N/A 17 mm | N/A 47 mm1.8504 in | N/A 14 mm0.5512 in | N/A 20 º | N/A 9200 N2080 lbf | N/A 20200 N4550 lbf | N/A STEEL | N/A Steel Cage |
N/A
|
| 7303W | N/A 17 mm | N/A 47 mm1.8504 in | N/A 14 mm0.5512 in | N/A 20 º | N/A 9200 N2080 lbf | N/A 20200 N4550 lbf | N/A STEEL | N/A Steel Cage |
N/A
|
| 7303W SU | N/A 17 mm | N/A 47 mm1.8504 in | N/A 14 mm0.5512 in | N/A 20 º | N/A 9200 N2080 lbf | N/A 20200 N4550 lbf | N/A STEEL | N/A Steel Cage |
N/A
|
| 7303WN SU | N/A 17 mm | N/A 47 mm1.8504 in | N/A 14 mm0.5512 in | N/A 20 º | N/A 9200 N2080 lbf | N/A 20200 N4550 lbf | N/A STEEL | N/A Steel Cage |
N/A
|
| 7204WN | N/A 20 mm | N/A 47 mm1.8504 in | N/A 14 mm0.5512 in | N/A 40 º | N/A 8100 N1830 lbf | N/A 16800 N3800 lbf | N/A STEEL | N/A Ball Piloted, Pressed Brass Cage |
N/A
|
| 7204W SU | N/A 20 mm | N/A 47 mm1.8504 in | N/A 14 mm0.5512 in | N/A 40 º | N/A 8100 N1830 lbf | N/A 16800 N3800 lbf | N/A STEEL | N/A Ball Piloted, Pressed Brass Cage |
N/A
|
| 7204WN SU | N/A 20 mm | N/A 47 mm1.8504 in | N/A 14 mm0.5512 in | N/A 40 º | N/A 8100 N1830 lbf | N/A 16800 N3800 lbf | N/A STEEL | N/A Ball Piloted, Pressed Brass Cage |
N/A
|
| 7304WN | N/A 20 mm | N/A 52 mm2.0472 in | N/A 15 mm0.5906 in | N/A 40 º | N/A 9590 N2160 lbf | N/A 19500 N4400 lbf | N/A STEEL | N/A Ball Piloted, Pressed Brass Cage |
N/A
|
| 7304WN SU | N/A 20 mm | N/A 52 mm2.0472 in | N/A 15 mm0.5906 in | N/A 40 º | N/A 9590 N2160 lbf | N/A 19500 N4400 lbf | N/A STEEL | N/A Ball Piloted, Pressed Brass Cage |
N/A
|
| 7205WN | N/A 25 mm | N/A 52 mm2.0472 in | N/A 15 mm0.5906 in | N/A 40 º | N/A 9400 N2120 lbf | N/A 16600 N3750 lbf | N/A STEEL | N/A Ball Piloted, Pressed Brass Cage |
N/A
|
| 7205W SU | N/A 25 mm | N/A 52 mm2.0472 in | N/A 15 mm0.5906 in | N/A 40 º | N/A 9400 N2120 lbf | N/A 16600 N3750 lbf | N/A STEEL | N/A Ball Piloted, Pressed Brass Cage |
N/A
|
| 7205WN SU | N/A 25 mm | N/A 52 mm2.0472 in | N/A 15 mm0.5906 in | N/A 40 º | N/A 9400 N2120 lbf | N/A 16600 N3750 lbf | N/A STEEL | N/A Ball Piloted, Pressed Brass Cage |
N/A
|
| 7305WN | N/A 25 mm | N/A 62 mm2.4409 in | N/A 17 mm0.6693 in | N/A 40 º | N/A 13300 N3000 lbf | N/A 26500 N5850 lbf | N/A STEEL | N/A Ball Piloted, Pressed Brass Cage |
N/A
|
| 7305WN SU | N/A 25 mm | N/A 62 mm2.4409 in | N/A 17 mm0.6693 in | N/A 40 º | N/A 13300 N3000 lbf | N/A 26500 N5850 lbf | N/A STEEL | N/A Ball Piloted, Pressed Brass Cage |
N/A
|
| 7405W | N/A 25 mm | N/A 80 mm3.1496 in | N/A 21 mm0.8268 in | N/A 20 º | N/A 25900 N5850 lbf | N/A 53300 N12000 lbf | N/A STEEL | N/A Steel Cage |
N/A
|
| 7405W SU | N/A 25 mm | N/A 80 mm3.1496 in | N/A 21 mm0.8268 in | N/A 20 º | N/A 25900 N5850 lbf | N/A 53300 N12000 lbf | N/A STEEL | N/A Steel Cage |
N/A
|
| 7206WN | N/A 30 mm | N/A 62 mm2.4409 in | N/A 16 mm0.6299 in | N/A 40 º | N/A 13500 N3050 lbf | N/A 23000 N5200 lbf | N/A STEEL | N/A Ball Piloted, Pressed Brass Cage |
N/A
|
| 7206WN DU | N/A 30 mm | N/A 62 mm2.4409 in | N/A 16 mm0.6299 in | N/A 40 º | N/A 13500 N3050 lbf | N/A 23000 N5200 lbf | N/A STEEL | N/A Ball Piloted, Pressed Brass Cage |
N/A
|
| 7206WN SU | N/A 30 mm | N/A 62 mm2.4409 in | N/A 16 mm0.6299 in | N/A 40 º | N/A 13500 N3050 lbf | N/A 23000 N5200 lbf | N/A STEEL | N/A Ball Piloted, Pressed Brass Cage |
N/A
|