ACBB ISO DoubleFamily
ACBB Line Drawing - Double
Unit of Measure
1 2 3 4 5 »  

Part Number

d - Bore

Features

D - Outer Diameter

C - Ring Width

Contact Angle

C0 - Static Radial Rating

C1 ISO - Dynamic Radial Rating

Cage Material

CAD

3307 ATN1/C3 N/A 35 mm N/A Open N/A 3.1496 in80 mm N/A 1.3740 in34.9 mm N/A 30 º N/A 7934 lbf35300 N N/A 11126 lbf49500 N N/A Nylon N/A
3307 AJ/C3 N/A 35 mm N/A Open N/A 3.1496 in80 mm N/A 1.3740 in34.9 mm N/A 30 º N/A 7934 lbf35300 N N/A 11126 lbf49500 N N/A Steel N/A
3307 ATN1/2RSC3 N/A 35 mm N/A Contact Seals N/A 3.1496 in80 mm N/A 1.3740 in34.9 mm N/A 30 º N/A 7934 lbf35300 N N/A 11126 lbf49500 N N/A Polyamide N/A
3307 ATN1/ZZC3 N/A 35 mm N/A Shields N/A 3.1496 in80 mm N/A 1.3740 in34.9 mm N/A 30 º N/A 7934 lbf35300 N N/A 11126 lbf49500 N N/A Polyamide N/A
3208 ATN1 N/A 40 mm N/A Open N/A 3.1496 in80 mm N/A 1.1890 in30.2 mm N/A 30 º N/A 7147 lbf31800 N N/A 9035 lbf40200 N N/A Nylon N/A
3208 AJ N/A 40 mm N/A Open N/A 3.1496 in80 mm N/A 1.1890 in30.2 mm N/A 30 º N/A 7147 lbf31800 N N/A 9035 lbf40200 N N/A Steel N/A
3208 AJ/ZZ N/A 40 mm N/A Shields N/A 3.1496 in80 mm N/A 1.1890 in30.2 mm N/A 30 º N/A 7147 lbf31800 N N/A 9035 lbf40200 N N/A Steel N/A
3208 ATN1/ZZ N/A 40 mm N/A Shields N/A 3.1496 in80 mm N/A 1.1890 in30.2 mm N/A 30 º N/A 7147 lbf31800 N N/A 9035 lbf40200 N N/A Nylon N/A
3208 AJ/2RS N/A 40 mm N/A Contact Seals N/A 3.1496 in80 mm N/A 1.1890 in30.2 mm N/A 30 º N/A 7147 lbf31800 N N/A 9035 lbf40200 N N/A Steel N/A
3208 ATN1/2RS N/A 40 mm N/A Contact Seals N/A 3.1496 in80 mm N/A 1.1890 in30.2 mm N/A 30 º N/A 7147 lbf31800 N N/A 9035 lbf40200 N N/A Nylon N/A
3208 ATN1/2RSC3 N/A 40 mm N/A Contact Seals N/A 3.1496 in80 mm N/A 1.1890 in30.2 mm N/A 30 º N/A 7147 lbf31800 N N/A 9058 lbf40300 N N/A Nylon N/A
3208 ATN1/C3 N/A 40 mm N/A Open N/A 3.1496 in80 mm N/A 1.1890 in30.2 mm N/A 30 º N/A 7147 lbf31800 N N/A 9058 lbf40300 N N/A Nylon N/A
3208 ATN1/ZZC3 N/A 40 mm N/A Shields N/A 3.1496 in80 mm N/A 1.1890 in30.2 mm N/A 30 º N/A 7147 lbf31800 N N/A 9035 lbf40200 N N/A Polyamide N/A
3208 AJ/C3 N/A 40 mm N/A Open N/A 3.1496 in80 mm N/A 1.1890 in30.2 mm N/A 30 º N/A 7147 lbf31800 N N/A 9035 lbf40200 N N/A Steel N/A
3208 AJ/2RSC3 N/A 40 mm N/A Contact Seals N/A 3.1496 in80 mm N/A 1.1890 in30.2 mm N/A 30 º N/A 7147 lbf31800 N N/A 9035 lbf40200 N N/A Steel N/A
3208 AJ/2RS/VSL609 N/A 40 mm N/A Contact Seals N/A 3.1496 in80 mm N/A 1.1890 in30.2 mm N/A 30 º N/A 7147 lbf31800 N N/A 9035 lbf40200 N N/A Steel N/A
3308 ATN1 N/A 40 mm N/A Open N/A 3.5433 in90 mm N/A 1.4370 in36.5 mm N/A 30 º N/A 9935 lbf44200 N N/A 13598 lbf60500 N N/A Nylon N/A
3308 AJ N/A 40 mm N/A Open N/A 3.5433 in90 mm N/A 1.4370 in36.5 mm N/A 30 º N/A 9935 lbf44200 N N/A 13598 lbf60500 N N/A Steel N/A
3308 ATN1/2RS N/A 40 mm N/A Contact Seals N/A 3.5433 in90 mm N/A 1.4370 in36.5 mm N/A 30 º N/A 9935 lbf44200 N N/A 13598 lbf60500 N N/A Nylon N/A
3308 ATN1/C3 N/A 40 mm N/A Open N/A 3.5433 in90 mm N/A 1.4370 in36.5 mm N/A 30 º N/A 9935 lbf44200 N N/A 13598 lbf60500 N N/A Nylon N/A
3308 AJ/C3 N/A 40 mm N/A Open N/A 3.5433 in90 mm N/A 1.4370 in36.5 mm N/A 30 º N/A 9935 lbf44200 N N/A 13598 lbf60500 N N/A Steel N/A
3308 ATN1/2RSC3 N/A 40 mm N/A Contact Seals N/A 3.5433 in90 mm N/A 1.4370 in36.5 mm N/A 30 º N/A 9935 lbf44200 N N/A 13598 lbf60500 N N/A Polyamide N/A
3209 ATN1 N/A 45 mm N/A Open N/A 3.3465 in85 mm N/A 1.1890 in30.2 mm N/A 30 º N/A 7327 lbf32600 N N/A 8991 lbf40000 N N/A Nylon N/A
3209 AJ N/A 45 mm N/A Open N/A 3.3465 in85 mm N/A 1.1890 in30.2 mm N/A 30 º N/A 7327 lbf32600 N N/A 8991 lbf40000 N N/A Steel N/A
3209 ATN1/ZZ N/A 45 mm N/A Shields N/A 3.3465 in85 mm N/A 1.1890 in30.2 mm N/A 30 º N/A 7327 lbf32600 N N/A 8991 lbf40000 N N/A Nylon N/A
Unit of Measure
1 2 3 4 5 »