Timken’s corrosion resistant deep groove ball bearings are an ideal fit for a variety of demanding applications. Constructed with stainless rings, rolling elements, and cages, our bearings can improve uptime in a variety of harsh environments.

DGBB Stainless Steal family picture
Unit of Measure
1 2 3 4 5 »  

Part Number

Bore Size d

Outside Diameter D

Outside Ring Width B

Features

Lubrication Type

Cr - Dynamic Load Rating

C0r - Static Load Rating

Grease Reference Speed

Oil Reference Speed

CAD

6301H-2RS N/A 12 mm N/A 37 mm N/A 12 mm N/A Contact Seals N/A Standard Industrial Grease N/A 8250 N N/A 3570 N N/A 19000 rpm N/A N/A
6301H-2RS/F N/A 12 mm N/A 37 mm N/A 12 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 8250 N N/A 3570 N N/A 19000 rpm N/A N/A
6301H-ZZ/F N/A 12 mm N/A 37 mm N/A 12 mm N/A Shields N/A Standard Food Safe Grease N/A 8250 N N/A 3570 N N/A 19000 rpm N/A N/A
6301H-2RS/FVSL613 N/A 12 mm N/A 37 mm N/A 12 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 8250 N N/A 3570 N N/A N/A 12200 rpm N/A
6002H N/A 15 mm N/A 32 mm N/A 9 mm N/A Open N/A No Lubricant - Rust Preventative Only N/A 4750 N N/A 2270 N N/A 20000 rpm N/A N/A
6002H/FVSL613 N/A 15 mm N/A 32 mm N/A 9 mm N/A Open N/A Food Grade Solid Lube N/A 4750 N N/A 2270 N N/A N/A 12800 rpm N/A
6002H-2RS N/A 15 mm N/A 32 mm N/A 9 mm N/A Contact Seals N/A Standard Industrial Grease N/A 4750 N N/A 2270 N N/A 20000 rpm N/A N/A
6002H-2RS/F N/A 15 mm N/A 32 mm N/A 9 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 4750 N N/A 2270 N N/A 20000 rpm N/A N/A
6002H-ZZ/F N/A 15 mm N/A 32 mm N/A 9 mm N/A Shields N/A Standard Food Safe Grease N/A 4750 N N/A 2270 N N/A 20000 rpm N/A N/A
6002H-2RS/FVSL613 N/A 15 mm N/A 32 mm N/A 9 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 4750 N N/A 2270 N N/A N/A 12800 rpm N/A
6202H N/A 15 mm N/A 35 mm N/A 11 mm N/A Open N/A No Lubricant - Rust Preventative Only N/A 6490 N N/A 2980 N N/A 19000 rpm N/A N/A
6202H/FVSL613 N/A 15 mm N/A 35 mm N/A 11 mm N/A Open N/A Food Grade Solid Lube N/A 6490 N N/A 2980 N N/A N/A 12000 rpm N/A
6202H-2RS N/A 15 mm N/A 35 mm N/A 11 mm N/A Contact Seals N/A Standard Industrial Grease N/A 6490 N N/A 2980 N N/A 19000 rpm N/A N/A
6202H-2RS/F N/A 15 mm N/A 35 mm N/A 11 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 6490 N N/A 2980 N N/A 19000 rpm N/A N/A
6202H-ZZ/F N/A 15 mm N/A 35 mm N/A 11 mm N/A Shields N/A Standard Food Safe Grease N/A 6490 N N/A 2980 N N/A 19000 rpm N/A N/A
6202H-2RS/FVSL613 N/A 15 mm N/A 35 mm N/A 11 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 6490 N N/A 2980 N N/A N/A 12000 rpm N/A
6302H N/A 15 mm N/A 42 mm N/A 13 mm N/A Open N/A No Lubricant - Rust Preventative Only N/A 9690 N N/A 4590 N N/A 16000 rpm N/A N/A
6302H/FVSL613 N/A 15 mm N/A 42 mm N/A 13 mm N/A Open N/A Food Grade Solid Lube N/A 9690 N N/A 4590 N N/A N/A 10500 rpm N/A
6302H-2RS N/A 15 mm N/A 42 mm N/A 13 mm N/A Contact Seals N/A Standard Industrial Grease N/A 9690 N N/A 4590 N N/A 16000 rpm N/A N/A
6302H-2RS/F N/A 15 mm N/A 42 mm N/A 13 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 9690 N N/A 4590 N N/A 16000 rpm N/A N/A
6302H-ZZ/F N/A 15 mm N/A 42 mm N/A 13 mm N/A Shields N/A Standard Food Safe Grease N/A 9690 N N/A 4590 N N/A 16000 rpm N/A N/A
6302H-2RS/FVSL613 N/A 15 mm N/A 42 mm N/A 13 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 9690 N N/A 4590 N N/A N/A 10500 rpm N/A
6003H N/A 17 mm N/A 35 mm N/A 10 mm N/A Open N/A No Lubricant - Rust Preventative Only N/A 5100 N N/A 2610 N N/A 19000 rpm N/A N/A
6003H/FVSL613 N/A 17 mm N/A 35 mm N/A 10 mm N/A Open N/A Food Grade Solid Lube N/A 5100 N N/A 2610 N N/A N/A 11500 rpm N/A
6003H-2RS N/A 17 mm N/A 35 mm N/A 10 mm N/A Contact Seals N/A Standard Industrial Grease N/A 5100 N N/A 2610 N N/A 19000 rpm N/A N/A
Unit of Measure
1 2 3 4 5 »