Timken’s corrosion resistant deep groove ball bearings are an ideal fit for a variety of demanding applications. Constructed with stainless rings, rolling elements, and cages, our bearings can improve uptime in a variety of harsh environments.
Part Number |
Bore Size d |
Outside Diameter D |
Outside Ring Width B |
Features |
Lubrication Type |
Cr - Dynamic Load Rating |
C0r - Static Load Rating |
Grease Reference Speed |
Oil Reference Speed |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 6204H-ZZ/F | N/A 20 mm | N/A 47 mm | N/A 14 mm | N/A Shields | N/A Standard Food Safe Grease | N/A 10900 N | N/A 5320 N | N/A 15000 rpm | N/A |
N/A
|
| 6204H-2RS/FVSL613 | N/A 20 mm | N/A 47 mm | N/A 14 mm | N/A Contact Seals | N/A Food Grade Solid Lube | N/A 10900 N | N/A 5320 N | N/A | N/A 9000 rpm |
N/A
|
| 6304H | N/A 20 mm | N/A 52 mm | N/A 15 mm | N/A Open | N/A No Lubricant - Rust Preventative Only | N/A 13520 N | N/A 6630 N | N/A 13000 rpm | N/A |
N/A
|
| 6304H/FVSL613 | N/A 20 mm | N/A 52 mm | N/A 15 mm | N/A Open | N/A Food Grade Solid Lube | N/A 13520 N | N/A 6630 N | N/A | N/A 8300 rpm |
N/A
|
| 6304H-2RS | N/A 20 mm | N/A 52 mm | N/A 15 mm | N/A Contact Seals | N/A Standard Industrial Grease | N/A 13520 N | N/A 6630 N | N/A 13000 rpm | N/A |
N/A
|
| 6304H-2RS/F | N/A 20 mm | N/A 52 mm | N/A 15 mm | N/A Contact Seals | N/A Standard Food Safe Grease | N/A 13520 N | N/A 6630 N | N/A 13000 rpm | N/A |
N/A
|
| 6304H-ZZ/F | N/A 20 mm | N/A 52 mm | N/A 15 mm | N/A Shields | N/A Standard Food Safe Grease | N/A 13520 N | N/A 6630 N | N/A 13000 rpm | N/A |
N/A
|
| 6304H-2RS/FVSL613 | N/A 20 mm | N/A 52 mm | N/A 15 mm | N/A Contact Seals | N/A Food Grade Solid Lube | N/A 13520 N | N/A 6630 N | N/A | N/A 8300 rpm |
N/A
|
| 6005H | N/A 25 mm | N/A 47 mm | N/A 12 mm | N/A Open | N/A No Lubricant - Rust Preventative Only | N/A 8550 N | N/A 4680 N | N/A 14000 rpm | N/A |
N/A
|
| 6005H/FVSL613 | N/A 25 mm | N/A 47 mm | N/A 12 mm | N/A Open | N/A Food Grade Solid Lube | N/A 8550 N | N/A 4680 N | N/A | N/A 8300 rpm |
N/A
|
| 6005H-2RS | N/A 25 mm | N/A 47 mm | N/A 12 mm | N/A Contact Seals | N/A Standard Industrial Grease | N/A 8550 N | N/A 4680 N | N/A 14000 rpm | N/A |
N/A
|
| 6005H-2RS/F | N/A 25 mm | N/A 47 mm | N/A 12 mm | N/A Contact Seals | N/A Standard Food Safe Grease | N/A 8550 N | N/A 4680 N | N/A 14000 rpm | N/A |
N/A
|
| 6005H-ZZ/F | N/A 25 mm | N/A 47 mm | N/A 12 mm | N/A Shields | N/A Standard Food Safe Grease | N/A 8550 N | N/A 4680 N | N/A 14000 rpm | N/A |
N/A
|
| 6005H-2RS/FVSL613 | N/A 25 mm | N/A 47 mm | N/A 12 mm | N/A Contact Seals | N/A Food Grade Solid Lube | N/A 8550 N | N/A 4680 N | N/A | N/A 8300 rpm |
N/A
|
| 6205H | N/A 25 mm | N/A 52 mm | N/A 15 mm | N/A Open | N/A No Lubricant - Rust Preventative Only | N/A 11900 N | N/A 6300 N | N/A 14000 rpm | N/A |
N/A
|
| 6205H/FVSL613 | N/A 25 mm | N/A 52 mm | N/A 15 mm | N/A Open | N/A Food Grade Solid Lube | N/A 11900 N | N/A 6300 N | N/A | N/A 7800 rpm |
N/A
|
| 6205H-2RS | N/A 25 mm | N/A 52 mm | N/A 15 mm | N/A Contact Seals | N/A Standard Industrial Grease | N/A 11900 N | N/A 6300 N | N/A 14000 rpm | N/A |
N/A
|
| 6205H-2RS/F | N/A 25 mm | N/A 52 mm | N/A 15 mm | N/A Contact Seals | N/A Standard Food Safe Grease | N/A 11900 N | N/A 6300 N | N/A 14000 rpm | N/A |
N/A
|
| 6205H-ZZ/F | N/A 25 mm | N/A 52 mm | N/A 15 mm | N/A Shields | N/A Standard Food Safe Grease | N/A 11900 N | N/A 6300 N | N/A 14000 rpm | N/A |
N/A
|
| 6205H-2RS/FVSL613 | N/A 25 mm | N/A 52 mm | N/A 15 mm | N/A Contact Seals | N/A Food Grade Solid Lube | N/A 11900 N | N/A 6300 N | N/A | N/A 7800 rpm |
N/A
|
| 6305H | N/A 25 mm | N/A 62 mm | N/A 17 mm | N/A Open | N/A No Lubricant - Rust Preventative Only | N/A 17510 N | N/A 9520 N | N/A 12000 rpm | N/A |
N/A
|
| 6305H/FVSL613 | N/A 25 mm | N/A 62 mm | N/A 17 mm | N/A Open | N/A Food Grade Solid Lube | N/A 17510 N | N/A 9520 N | N/A | N/A 6900 rpm |
N/A
|
| 6305H-2RS | N/A 25 mm | N/A 62 mm | N/A 17 mm | N/A Contact Seals | N/A Standard Industrial Grease | N/A 17510 N | N/A 9520 N | N/A 12000 rpm | N/A |
N/A
|
| 6305H-2RS/F | N/A 25 mm | N/A 62 mm | N/A 17 mm | N/A Contact Seals | N/A Standard Food Safe Grease | N/A 17510 N | N/A 9520 N | N/A 12000 rpm | N/A |
N/A
|
| 6305H-ZZ/F | N/A 25 mm | N/A 62 mm | N/A 17 mm | N/A Shields | N/A Standard Food Safe Grease | N/A 17510 N | N/A 9520 N | N/A 12000 rpm | N/A |
N/A
|