Timken’s corrosion resistant deep groove ball bearings are an ideal fit for a variety of demanding applications. Constructed with stainless rings, rolling elements, and cages, our bearings can improve uptime in a variety of harsh environments.
Part Number |
Bore Size d |
Outside Diameter D |
Outside Ring Width B |
Features |
Lubrication Type |
Cr - Dynamic Load Rating |
C0r - Static Load Rating |
Grease Reference Speed |
Oil Reference Speed |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 6207H | N/A 35 mm | N/A 72 mm | N/A 17 mm | N/A Open | N/A No Lubricant - Rust Preventative Only | N/A 21800 N | N/A 12300 N | N/A 10000 rpm | N/A |
N/A
|
| 6207H/FVSL613 | N/A 35 mm | N/A 72 mm | N/A 17 mm | N/A Open | N/A Food Grade Solid Lube | N/A 21800 N | N/A 12300 N | N/A | N/A 5600 rpm |
N/A
|
| 6207H-2RS | N/A 35 mm | N/A 72 mm | N/A 17 mm | N/A Contact Seals | N/A Standard Industrial Grease | N/A 21800 N | N/A 12300 N | N/A 10000 rpm | N/A |
N/A
|
| 6207H-2RS/F | N/A 35 mm | N/A 72 mm | N/A 17 mm | N/A Contact Seals | N/A Standard Food Safe Grease | N/A 21800 N | N/A 12300 N | N/A 10000 rpm | N/A |
N/A
|
| 6207H-ZZ/F | N/A 35 mm | N/A 72 mm | N/A 17 mm | N/A Shields | N/A Standard Food Safe Grease | N/A 21800 N | N/A 12300 N | N/A 10000 rpm | N/A |
N/A
|
| 6207H-2RS/FVSL613 | N/A 35 mm | N/A 72 mm | N/A 17 mm | N/A Contact Seals | N/A Food Grade Solid Lube | N/A 21800 N | N/A 12300 N | N/A | N/A 5600 rpm |
N/A
|
| 6307H | N/A 35 mm | N/A 80 mm | N/A 21 mm | N/A Open | N/A No Lubricant - Rust Preventative Only | N/A 28390 N | N/A 16320 N | N/A 9300 rpm | N/A |
N/A
|
| 6307H/FVSL613 | N/A 35 mm | N/A 80 mm | N/A 21 mm | N/A Open | N/A Food Grade Solid Lube | N/A 28390 N | N/A 16320 N | N/A | N/A 5200 rpm |
N/A
|
| 6307H-2RS | N/A 35 mm | N/A 80 mm | N/A 21 mm | N/A Contact Seals | N/A Standard Industrial Grease | N/A 28390 N | N/A 16320 N | N/A 9300 rpm | N/A |
N/A
|
| 6307H-2RS/F | N/A 35 mm | N/A 80 mm | N/A 21 mm | N/A Contact Seals | N/A Standard Food Safe Grease | N/A 28390 N | N/A 16320 N | N/A 9300 rpm | N/A |
N/A
|
| 6307H-ZZ/F | N/A 35 mm | N/A 80 mm | N/A 21 mm | N/A Shields | N/A Standard Food Safe Grease | N/A 28390 N | N/A 16320 N | N/A 9300 rpm | N/A |
N/A
|
| 6307H-2RS/FVSL613 | N/A 35 mm | N/A 80 mm | N/A 21 mm | N/A Contact Seals | N/A Food Grade Solid Lube | N/A 28390 N | N/A 16320 N | N/A | N/A 5200 rpm |
N/A
|
| 6008H | N/A 40 mm | N/A 68 mm | N/A 15 mm | N/A Open | N/A No Lubricant - Rust Preventative Only | N/A 14300 N | N/A 9240 N | N/A 10000 rpm | N/A |
N/A
|
| 6008H/FVSL613 | N/A 40 mm | N/A 68 mm | N/A 15 mm | N/A Open | N/A Food Grade Solid Lube | N/A 14300 N | N/A 9240 N | N/A | N/A 5600 rpm |
N/A
|
| 6008H-2RS | N/A 40 mm | N/A 68 mm | N/A 15 mm | N/A Contact Seals | N/A Standard Industrial Grease | N/A 14300 N | N/A 9240 N | N/A 10000 rpm | N/A |
N/A
|
| 6008H-2RS/F | N/A 40 mm | N/A 68 mm | N/A 15 mm | N/A Contact Seals | N/A Standard Food Safe Grease | N/A 14300 N | N/A 9240 N | N/A 10000 rpm | N/A |
N/A
|
| 6008H-ZZ/F | N/A 40 mm | N/A 68 mm | N/A 15 mm | N/A Shields | N/A Standard Food Safe Grease | N/A 14300 N | N/A 9240 N | N/A 10000 rpm | N/A |
N/A
|
| 6008H-2RS/FVSL613 | N/A 40 mm | N/A 68 mm | N/A 15 mm | N/A Contact Seals | N/A Food Grade Solid Lube | N/A 14300 N | N/A 9240 N | N/A | N/A 5600 rpm |
N/A
|
| 6208H | N/A 40 mm | N/A 80 mm | N/A 18 mm | N/A Open | N/A No Lubricant - Rust Preventative Only | N/A 24700 N | N/A 14300 N | N/A 8800 rpm | N/A |
N/A
|
| 6208H/FVSL613 | N/A 40 mm | N/A 80 mm | N/A 18 mm | N/A Open | N/A Food Grade Solid Lube | N/A 24700 N | N/A 14300 N | N/A | N/A 5000 rpm |
N/A
|
| 6208H-2RS | N/A 40 mm | N/A 80 mm | N/A 18 mm | N/A Contact Seals | N/A Standard Industrial Grease | N/A 24700 N | N/A 14300 N | N/A 8800 rpm | N/A |
N/A
|
| 6208H-2RS/F | N/A 40 mm | N/A 80 mm | N/A 18 mm | N/A Contact Seals | N/A Standard Food Safe Grease | N/A 24700 N | N/A 14300 N | N/A 8800 rpm | N/A |
N/A
|
| 6208H-ZZ/F | N/A 40 mm | N/A 80 mm | N/A 18 mm | N/A Shields | N/A Standard Food Safe Grease | N/A 24700 N | N/A 14300 N | N/A 8800 rpm | N/A |
N/A
|
| 6208H-2RS/FVSL613 | N/A 40 mm | N/A 80 mm | N/A 18 mm | N/A Contact Seals | N/A Food Grade Solid Lube | N/A 24700 N | N/A 14300 N | N/A | N/A 5000 rpm |
N/A
|
| 6009H | N/A 45 mm | N/A 75 mm | N/A 16 mm | N/A Open | N/A No Lubricant - Rust Preventative Only | N/A 17800 N | N/A 12100 N | N/A 9100 rpm | N/A |
N/A
|