Timken’s corrosion resistant deep groove ball bearings are an ideal fit for a variety of demanding applications. Constructed with stainless rings, rolling elements, and cages, our bearings can improve uptime in a variety of harsh environments.
Part Number |
Bore Size d |
Outside Diameter D |
Outside Ring Width B |
Features |
Lubrication Type |
Cr - Dynamic Load Rating |
C0r - Static Load Rating |
Grease Reference Speed |
Oil Reference Speed |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 6009H/FVSL613 | N/A 45 mm | N/A 75 mm | N/A 16 mm | N/A Open | N/A Food Grade Solid Lube | N/A 17800 N | N/A 12100 N | N/A | N/A 5000 rpm |
N/A
|
| 6009H-2RS | N/A 45 mm | N/A 75 mm | N/A 16 mm | N/A Contact Seals | N/A Standard Industrial Grease | N/A 17800 N | N/A 12100 N | N/A 9100 rpm | N/A |
N/A
|
| 6009H-2RS/F | N/A 45 mm | N/A 75 mm | N/A 16 mm | N/A Contact Seals | N/A Standard Food Safe Grease | N/A 17800 N | N/A 12100 N | N/A 9100 rpm | N/A |
N/A
|
| 6009H-ZZ/F | N/A 45 mm | N/A 75 mm | N/A 16 mm | N/A Shields | N/A Standard Food Safe Grease | N/A 17800 N | N/A 12100 N | N/A 9100 rpm | N/A |
N/A
|
| 6009H-2RS/FVSL613 | N/A 45 mm | N/A 75 mm | N/A 16 mm | N/A Contact Seals | N/A Food Grade Solid Lube | N/A 17800 N | N/A 12100 N | N/A | N/A 5000 rpm |
N/A
|
| 6209H | N/A 45 mm | N/A 85 mm | N/A 19 mm | N/A Open | N/A No Lubricant - Rust Preventative Only | N/A 27800 N | N/A 16400 N | N/A 8200 rpm | N/A |
N/A
|
| 6209H/FVSL613 | N/A 45 mm | N/A 85 mm | N/A 19 mm | N/A Open | N/A Food Grade Solid Lube | N/A 27800 N | N/A 16400 N | N/A | N/A 4600 rpm |
N/A
|
| 6209H-2RS | N/A 45 mm | N/A 85 mm | N/A 19 mm | N/A Contact Seals | N/A Standard Industrial Grease | N/A 27800 N | N/A 16400 N | N/A 8200 rpm | N/A |
N/A
|
| 6209H-2RS/F | N/A 45 mm | N/A 85 mm | N/A 19 mm | N/A Contact Seals | N/A Standard Food Safe Grease | N/A 27800 N | N/A 16400 N | N/A 8200 rpm | N/A |
N/A
|
| 6209H-ZZ/F | N/A 45 mm | N/A 85 mm | N/A 19 mm | N/A Shields | N/A Standard Food Safe Grease | N/A 27800 N | N/A 16400 N | N/A 8200 rpm | N/A |
N/A
|
| 6209H-2RS/FVSL613 | N/A 45 mm | N/A 85 mm | N/A 19 mm | N/A Contact Seals | N/A Food Grade Solid Lube | N/A 27800 N | N/A 16400 N | N/A | N/A 4600 rpm |
N/A
|
| 6010H | N/A 50 mm | N/A 80 mm | N/A 16 mm | N/A Open | N/A No Lubricant - Rust Preventative Only | N/A 18500 N | N/A 13300 N | N/A 8300 rpm | N/A |
N/A
|
| 6010H/FVSL613 | N/A 50 mm | N/A 80 mm | N/A 16 mm | N/A Open | N/A Food Grade Solid Lube | N/A 18500 N | N/A 13300 N | N/A | N/A 4600 rpm |
N/A
|
| 6010H-2RS | N/A 50 mm | N/A 80 mm | N/A 16 mm | N/A Contact Seals | N/A Standard Industrial Grease | N/A 18500 N | N/A 13300 N | N/A 8300 rpm | N/A |
N/A
|
| 6010H-2RS/F | N/A 50 mm | N/A 80 mm | N/A 16 mm | N/A Contact Seals | N/A Standard Food Safe Grease | N/A 18500 N | N/A 13300 N | N/A 8300 rpm | N/A |
N/A
|
| 6010H-ZZ/F | N/A 50 mm | N/A 80 mm | N/A 16 mm | N/A Shields | N/A Standard Food Safe Grease | N/A 18500 N | N/A 13300 N | N/A 8300 rpm | N/A |
N/A
|
| 6010H-2RS/FVSL613 | N/A 50 mm | N/A 80 mm | N/A 16 mm | N/A Contact Seals | N/A Food Grade Solid Lube | N/A 18500 N | N/A 13300 N | N/A | N/A 4600 rpm |
N/A
|
| 6210H | N/A 50 mm | N/A 90 mm | N/A 20 mm | N/A Open | N/A No Lubricant - Rust Preventative Only | N/A 29800 N | N/A 18600 N | N/A 7700 rpm | N/A |
N/A
|
| 6210H/FVSL613 | N/A 50 mm | N/A 90 mm | N/A 20 mm | N/A Open | N/A Food Grade Solid Lube | N/A 29800 N | N/A 18600 N | N/A | N/A 4300 rpm |
N/A
|
| 6210H-2RS | N/A 50 mm | N/A 90 mm | N/A 20 mm | N/A Contact Seals | N/A Standard Industrial Grease | N/A 29800 N | N/A 18600 N | N/A 7700 rpm | N/A |
N/A
|
| 6210H-2RS/F | N/A 50 mm | N/A 90 mm | N/A 20 mm | N/A Contact Seals | N/A Standard Food Safe Grease | N/A 29800 N | N/A 18600 N | N/A 7700 rpm | N/A |
N/A
|
| 6210H-ZZ/F | N/A 50 mm | N/A 90 mm | N/A 20 mm | N/A Shields | N/A Standard Food Safe Grease | N/A 29800 N | N/A 18600 N | N/A 7700 rpm | N/A |
N/A
|
| 6210H-2RS/FVSL613 | N/A 50 mm | N/A 90 mm | N/A 20 mm | N/A Contact Seals | N/A Food Grade Solid Lube | N/A 29800 N | N/A 18600 N | N/A | N/A 4300 rpm |
N/A
|
| 61900H | N/A 10 mm | N/A 22 mm | N/A 6 mm | N/A Open | N/A No Lubricant - Rust Preventative Only | N/A 2290 N | N/A 1020 N | N/A 31000 rpm | N/A 37000 rpm |
N/A
|
| 61900H/FVSL613 | N/A 10 mm | N/A 22 mm | N/A 6 mm | N/A Open | N/A Food Grade Solid Lube | N/A 2290 N | N/A 1020 N | N/A | N/A 18800 rpm |
N/A
|