Timken’s corrosion resistant deep groove ball bearings are an ideal fit for a variety of demanding applications. Constructed with stainless rings, rolling elements, and cages, our bearings can improve uptime in a variety of harsh environments.
Part Number |
Bore Size d |
Outside Diameter D |
Outside Ring Width B |
Features |
Lubrication Type |
Cr - Dynamic Load Rating |
C0r - Static Load Rating |
Grease Reference Speed |
Oil Reference Speed |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 6200H/FVSL613 | N/A 10 mm | N/A 30 mm | N/A 9 mm | N/A Open | N/A Food Grade Solid Lube | N/A 4350 N | N/A 1910 N | N/A | N/A 15000 rpm |
N/A
|
| 6200H-2RS | N/A 10 mm | N/A 30 mm | N/A 9 mm | N/A Contact Seals | N/A Standard Industrial Grease | N/A 4350 N | N/A 1910 N | N/A 22000 rpm | N/A |
N/A
|
| 6200H-2RS/F | N/A 10 mm | N/A 30 mm | N/A 9 mm | N/A Contact Seals | N/A Standard Food Safe Grease | N/A 4350 N | N/A 1910 N | N/A 22000 rpm | N/A |
N/A
|
| 6200H-ZZ/F | N/A 10 mm | N/A 30 mm | N/A 9 mm | N/A Shields | N/A Standard Food Safe Grease | N/A 4350 N | N/A 1910 N | N/A 22000 rpm | N/A |
N/A
|
| 6200H-2RS/FVSL613 | N/A 10 mm | N/A 30 mm | N/A 9 mm | N/A Contact Seals | N/A Food Grade Solid Lube | N/A 4350 N | N/A 1910 N | N/A | N/A 15000 rpm |
N/A
|
| 6300H | N/A 10 mm | N/A 35 mm | N/A 11 mm | N/A Open | N/A No Lubricant - Rust Preventative Only | N/A 6890 N | N/A 2980 N | N/A 20000 rpm | N/A |
N/A
|
| 6300H/FVSL613 | N/A 10 mm | N/A 35 mm | N/A 11 mm | N/A Open | N/A Food Grade Solid Lube | N/A 6890 N | N/A 2980 N | N/A | N/A 13300 rpm |
N/A
|
| 6300H-2RS | N/A 10 mm | N/A 35 mm | N/A 11 mm | N/A Contact Seals | N/A Standard Industrial Grease | N/A 6890 N | N/A 2980 N | N/A 20000 rpm | N/A |
N/A
|
| 6300H-2RS/F | N/A 10 mm | N/A 35 mm | N/A 11 mm | N/A Contact Seals | N/A Standard Food Safe Grease | N/A 6890 N | N/A 2980 N | N/A 20000 rpm | N/A |
N/A
|
| 6300H-ZZ/F | N/A 10 mm | N/A 35 mm | N/A 11 mm | N/A Shields | N/A Standard Food Safe Grease | N/A 6890 N | N/A 2980 N | N/A 20000 rpm | N/A |
N/A
|
| 6300H-2RS/FVSL613 | N/A 10 mm | N/A 35 mm | N/A 11 mm | N/A Contact Seals | N/A Food Grade Solid Lube | N/A 6890 N | N/A 2980 N | N/A | N/A 13300 rpm |
N/A
|
| 6001H | N/A 12 mm | N/A 28 mm | N/A 8 mm | N/A Open | N/A No Lubricant - Rust Preventative Only | N/A 4350 N | N/A 1910 N | N/A 23000 rpm | N/A |
N/A
|
| 6001H/FVSL613 | N/A 12 mm | N/A 28 mm | N/A 8 mm | N/A Open | N/A Food Grade Solid Lube | N/A 4350 N | N/A 1910 N | N/A | N/A 15000 rpm |
N/A
|
| 6001H-2RS | N/A 12 mm | N/A 28 mm | N/A 8 mm | N/A Contact Seals | N/A Standard Industrial Grease | N/A 4350 N | N/A 1910 N | N/A 23000 rpm | N/A |
N/A
|
| 6001H-2RS/F | N/A 12 mm | N/A 28 mm | N/A 8 mm | N/A Contact Seals | N/A Standard Food Safe Grease | N/A 4350 N | N/A 1910 N | N/A 23000 rpm | N/A |
N/A
|
| 6001H-ZZ/F | N/A 12 mm | N/A 28 mm | N/A 8 mm | N/A Shields | N/A Standard Food Safe Grease | N/A 4350 N | N/A 1910 N | N/A 23000 rpm | N/A |
N/A
|
| 6001H-2RS/FVSL613 | N/A 12 mm | N/A 28 mm | N/A 8 mm | N/A Contact Seals | N/A Food Grade Solid Lube | N/A 4350 N | N/A 1910 N | N/A | N/A 15000 rpm |
N/A
|
| 6201H | N/A 12 mm | N/A 32 mm | N/A 10 mm | N/A Open | N/A No Lubricant - Rust Preventative Only | N/A 5780 N | N/A 2440 N | N/A 21000 rpm | N/A |
N/A
|
| 6201H/FVSL613 | N/A 12 mm | N/A 32 mm | N/A 10 mm | N/A Open | N/A Food Grade Solid Lube | N/A 5780 N | N/A 2440 N | N/A | N/A 13600 rpm |
N/A
|
| 6201H-2RS | N/A 12 mm | N/A 32 mm | N/A 10 mm | N/A Contact Seals | N/A Standard Industrial Grease | N/A 5780 N | N/A 2440 N | N/A 21000 rpm | N/A |
N/A
|
| 6201H-2RS/F | N/A 12 mm | N/A 32 mm | N/A 10 mm | N/A Contact Seals | N/A Standard Food Safe Grease | N/A 5780 N | N/A 2440 N | N/A 21000 rpm | N/A |
N/A
|
| 6201H-ZZ/F | N/A 12 mm | N/A 32 mm | N/A 10 mm | N/A Shields | N/A Standard Food Safe Grease | N/A 5780 N | N/A 2440 N | N/A 21000 rpm | N/A |
N/A
|
| 6201H-2RS/FVSL613 | N/A 12 mm | N/A 32 mm | N/A 10 mm | N/A Contact Seals | N/A Food Grade Solid Lube | N/A 5780 N | N/A 2440 N | N/A | N/A 13600 rpm |
N/A
|
| 6301H | N/A 12 mm | N/A 37 mm | N/A 12 mm | N/A Open | N/A No Lubricant - Rust Preventative Only | N/A 8250 N | N/A 3570 N | N/A 19000 rpm | N/A |
N/A
|
| 6301H/FVSL613 | N/A 12 mm | N/A 37 mm | N/A 12 mm | N/A Open | N/A Food Grade Solid Lube | N/A 8250 N | N/A 3570 N | N/A | N/A 12200 rpm |
N/A
|