Timken’s corrosion resistant deep groove ball bearings are an ideal fit for a variety of demanding applications. Constructed with stainless rings, rolling elements, and cages, our bearings can improve uptime in a variety of harsh environments.

DGBB Stainless Steal family picture
Unit of Measure
1 2 3 4 5 »  

Part Number

Bore Size d

Outside Diameter D

Outside Ring Width B

Features

Lubrication Type

Cr - Dynamic Load Rating

C0r - Static Load Rating

Grease Reference Speed

Oil Reference Speed

CAD

6204H-ZZ/F N/A 20 mm N/A 47 mm N/A 14 mm N/A Shields N/A Standard Food Safe Grease N/A 10900 N N/A 5320 N N/A 15000 rpm N/A N/A
6204H-2RS/FVSL613 N/A 20 mm N/A 47 mm N/A 14 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 10900 N N/A 5320 N N/A N/A 9000 rpm N/A
6304H N/A 20 mm N/A 52 mm N/A 15 mm N/A Open N/A No Lubricant - Rust Preventative Only N/A 13520 N N/A 6630 N N/A 13000 rpm N/A N/A
6304H/FVSL613 N/A 20 mm N/A 52 mm N/A 15 mm N/A Open N/A Food Grade Solid Lube N/A 13520 N N/A 6630 N N/A N/A 8300 rpm N/A
6304H-2RS N/A 20 mm N/A 52 mm N/A 15 mm N/A Contact Seals N/A Standard Industrial Grease N/A 13520 N N/A 6630 N N/A 13000 rpm N/A N/A
6304H-2RS/F N/A 20 mm N/A 52 mm N/A 15 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 13520 N N/A 6630 N N/A 13000 rpm N/A N/A
6304H-ZZ/F N/A 20 mm N/A 52 mm N/A 15 mm N/A Shields N/A Standard Food Safe Grease N/A 13520 N N/A 6630 N N/A 13000 rpm N/A N/A
6304H-2RS/FVSL613 N/A 20 mm N/A 52 mm N/A 15 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 13520 N N/A 6630 N N/A N/A 8300 rpm N/A
6005H N/A 25 mm N/A 47 mm N/A 12 mm N/A Open N/A No Lubricant - Rust Preventative Only N/A 8550 N N/A 4680 N N/A 14000 rpm N/A N/A
6005H/FVSL613 N/A 25 mm N/A 47 mm N/A 12 mm N/A Open N/A Food Grade Solid Lube N/A 8550 N N/A 4680 N N/A N/A 8300 rpm N/A
6005H-2RS N/A 25 mm N/A 47 mm N/A 12 mm N/A Contact Seals N/A Standard Industrial Grease N/A 8550 N N/A 4680 N N/A 14000 rpm N/A N/A
6005H-2RS/F N/A 25 mm N/A 47 mm N/A 12 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 8550 N N/A 4680 N N/A 14000 rpm N/A N/A
6005H-ZZ/F N/A 25 mm N/A 47 mm N/A 12 mm N/A Shields N/A Standard Food Safe Grease N/A 8550 N N/A 4680 N N/A 14000 rpm N/A N/A
6005H-2RS/FVSL613 N/A 25 mm N/A 47 mm N/A 12 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 8550 N N/A 4680 N N/A N/A 8300 rpm N/A
6205H N/A 25 mm N/A 52 mm N/A 15 mm N/A Open N/A No Lubricant - Rust Preventative Only N/A 11900 N N/A 6300 N N/A 14000 rpm N/A N/A
6205H/FVSL613 N/A 25 mm N/A 52 mm N/A 15 mm N/A Open N/A Food Grade Solid Lube N/A 11900 N N/A 6300 N N/A N/A 7800 rpm N/A
6205H-2RS N/A 25 mm N/A 52 mm N/A 15 mm N/A Contact Seals N/A Standard Industrial Grease N/A 11900 N N/A 6300 N N/A 14000 rpm N/A N/A
6205H-2RS/F N/A 25 mm N/A 52 mm N/A 15 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 11900 N N/A 6300 N N/A 14000 rpm N/A N/A
6205H-ZZ/F N/A 25 mm N/A 52 mm N/A 15 mm N/A Shields N/A Standard Food Safe Grease N/A 11900 N N/A 6300 N N/A 14000 rpm N/A N/A
6205H-2RS/FVSL613 N/A 25 mm N/A 52 mm N/A 15 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 11900 N N/A 6300 N N/A N/A 7800 rpm N/A
6305H N/A 25 mm N/A 62 mm N/A 17 mm N/A Open N/A No Lubricant - Rust Preventative Only N/A 17510 N N/A 9520 N N/A 12000 rpm N/A N/A
6305H/FVSL613 N/A 25 mm N/A 62 mm N/A 17 mm N/A Open N/A Food Grade Solid Lube N/A 17510 N N/A 9520 N N/A N/A 6900 rpm N/A
6305H-2RS N/A 25 mm N/A 62 mm N/A 17 mm N/A Contact Seals N/A Standard Industrial Grease N/A 17510 N N/A 9520 N N/A 12000 rpm N/A N/A
6305H-2RS/F N/A 25 mm N/A 62 mm N/A 17 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 17510 N N/A 9520 N N/A 12000 rpm N/A N/A
6305H-ZZ/F N/A 25 mm N/A 62 mm N/A 17 mm N/A Shields N/A Standard Food Safe Grease N/A 17510 N N/A 9520 N N/A 12000 rpm N/A N/A
Unit of Measure
1 2 3 4 5 »