Effective August 21st, 2023, the Naval Air Warfare Center Aircraft Division (NAWCAD) has disapproved Timken Aurora’s qualification status for SAE-AS81820 and SAE-AS81935 specifications. Timken Aurora is working diligently to get requalified.

  • Ball - Alloy steel - heat treated - hard chrome plated.
  • Race - 17-4 PH stainless steel - heat treated.
  • PTFE liner - (AT 3200) Permanently bonded to race inside diameter. Qualified to SAE-AS81820 Type A.
  • Staking Groove is available. When a staking groove is required, specify by adding suffix "G". Ex.: HAB-4TG.
HAB-T spherical bearing product image
HAB-T Dimensional Drawing
Unit of Measure
1 

Part Number

Bearing Type

B - Ball Bore

D - Outside Diameter

W - Ball Width

H - Race Width

a - Misalignment Angle

Radial Static Limit Load Capacity

CAD

COM-6T-20 N/A Plain N/A .3750 in N/A 1.0000 in N/A .9955 in N/A .390 in N/A 13 º N/A 13,250 lbs N/A
COM-6T-24 N/A Plain N/A .3750 in N/A 1.0000 in N/A .9955 in N/A .390 in N/A 13 º N/A 13,250 lbs N/A
COM-6T-25 N/A Plain N/A .3750 in N/A 1.0000 in N/A .875 in N/A .390 in N/A 13 º N/A 13,250 lbs N/A
COM-8T-45 N/A Plain N/A .5000 in N/A 1.0000 in N/A 1.000 in N/A .390 in N/A 9.5 º N/A 13,250 lbs N/A
COM-8T-48 N/A Plain N/A .5000 in N/A 1.0000 in N/A .875 in N/A .390 in N/A 9.5 º N/A 13,250 lbs N/A
COM-8T-63 N/A Plain N/A .5000 in N/A 1.0235 in N/A 1.000 in N/A .355 in N/A 12 º N/A 13,250 lbs N/A
HAB-12T-11 N/A Plain N/A .7500 in N/A 1.5625 in N/A 1.280 in N/A .610 in N/A 18 º N/A 53,707 lbs N/A
Unit of Measure
1