Standard C Type

  • Basis for all types of Lovejoy / Sier-Bath Continuous Sleeve Couplings
  • Low profile compact design is easy to implement
  • Single (flex-rigid) or double (flex-flex) engagement
C Type Universal Coupling Sleeves - Imperial
C Type Universal Hubs w/o Keyway w/ Lock - Imperial
Unit of Measure
1 

Part Number

Description 

Size

Dimension HD

Dimension L1

Dimension L2

Dimension L3

Dimension TW

69790400116 N/A C-3.5-HUB-RSB N/A 3 1/2 N/A 5.380 in136.65 mm N/A 5.580 in141.73 mm N/A 3.330 in84.58 mm N/A 0.250 in6.35 mm N/A 0.670 in17.02 mm
69790400121 N/A C-4-HUB-RSB N/A 4 N/A 6.250 in158.75 mm N/A 5.520 in140.21 mm N/A 3.270 in83.06 mm N/A 0.250 in6.35 mm N/A 0.860 in21.84 mm
69790400125 N/A C-4.5-HUB-RSB N/A 4 1/2 N/A 7.250 in184.15 mm N/A 6.640 in168.66 mm N/A 3.890 in98.81 mm N/A 0.250 in6.35 mm N/A 0.860 in21.84 mm
69790400128 N/A C-5-HUB-RSB N/A 5 N/A 8.250 in209.55 mm N/A 6.390 in162.31 mm N/A 4.520 in114.81 mm N/A 0.250 in6.35 mm N/A 1.230 in31.24 mm
69790400316 N/A C-6-HUB-RSB N/A 6 N/A 9.500 in241.30 mm N/A 7.640 in194.06 mm N/A 4.520 in114.81 mm N/A 0.250 in6.35 mm N/A 1.610 in40.89 mm
69790400317 N/A C-7-HUB-RSB N/A 7 N/A 10.50 in266.70 mm N/A N/A N/A N/A
Unit of Measure
1