Standard C Type
- Basis for all types of Lovejoy / Sier-Bath Continuous Sleeve Couplings
- Low profile compact design is easy to implement
- Single (flex-rigid) or double (flex-flex) engagement
Unit of Measure
1
Part Number |
Description |
Size |
Dimension HD |
Dimension L1 |
Dimension L2 |
Dimension L3 |
Dimension TW |
|---|---|---|---|---|---|---|---|
| 69790400116 | N/A C-3.5-HUB-RSB | N/A 3 1/2 | N/A 5.380 in136.65 mm | N/A 5.580 in141.73 mm | N/A 3.330 in84.58 mm | N/A 0.250 in6.35 mm | N/A 0.670 in17.02 mm |
| 69790400121 | N/A C-4-HUB-RSB | N/A 4 | N/A 6.250 in158.75 mm | N/A 5.520 in140.21 mm | N/A 3.270 in83.06 mm | N/A 0.250 in6.35 mm | N/A 0.860 in21.84 mm |
| 69790400125 | N/A C-4.5-HUB-RSB | N/A 4 1/2 | N/A 7.250 in184.15 mm | N/A 6.640 in168.66 mm | N/A 3.890 in98.81 mm | N/A 0.250 in6.35 mm | N/A 0.860 in21.84 mm |
| 69790400128 | N/A C-5-HUB-RSB | N/A 5 | N/A 8.250 in209.55 mm | N/A 6.390 in162.31 mm | N/A 4.520 in114.81 mm | N/A 0.250 in6.35 mm | N/A 1.230 in31.24 mm |
| 69790400316 | N/A C-6-HUB-RSB | N/A 6 | N/A 9.500 in241.30 mm | N/A 7.640 in194.06 mm | N/A 4.520 in114.81 mm | N/A 0.250 in6.35 mm | N/A 1.610 in40.89 mm |
| 69790400317 | N/A C-7-HUB-RSB | N/A 7 | N/A 10.50 in266.70 mm | N/A | N/A | N/A | N/A |
Unit of Measure
1