Bore Size |
Housing Material |
Lubrication Type |
Bearing Number |
Dynamic Load Rating |
Static Load Rating |
CAD |
|---|---|---|---|---|---|---|---|
| SUCBF207-21/F | N/A 1 5/16 in | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A SUC207-21/F | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCBF207-21/FVSL613 | N/A 1 5/16 in | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A SUC207-21/FVSL613 | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCBF207-21-IP69K/F | N/A 1 5/16 in | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A SUC207-21-IP69K/F | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCBF207-21-IP69K/FVSL613 | N/A 1 5/16 in | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A SUC207-21-IP69K/FVSL613 | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCBFQK207-21/F | N/A 1 5/16 in | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A SUC207-21/F | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCBFQK207-21/FVSL613 | N/A 1 5/16 in | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A SUC207-21/FVSL613 | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCBFQK207-21-IP69K/F | N/A 1 5/16 in | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A SUC207-21-IP69K/F | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCBFQK207-21-IP69K/FVSL613 | N/A 1 5/16 in | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A SUC207-21-IP69K/FVSL613 | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCSFQK207-21/F | N/A 1 5/16 in | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A SUC207-21/F | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCSFQK207-21/FVSL525 | N/A 1 5/16 in | N/A Cast Stainless Steel | N/A Food Grade Graphite Solid Lube | N/A SUC207-21/FVSL525 | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCSFQK207-21/FVSL613 | N/A 1 5/16 in | N/A Cast Stainless Steel | N/A Food Grade Solid Lube | N/A SUC207-21/FVSL613 | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCSFQK207-21-IP69K/F | N/A 1 5/16 in | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A SUC207-21-IP69K/F | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCSFQK207-21-IP69K/FVSL613 | N/A 1 5/16 in | N/A Cast Stainless Steel | N/A Food Grade Solid Lube | N/A SUC207-21-IP69K/FVSL613 | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCAF207-22/F | N/A 1 3/8 in | N/A Machined Stainless Steel | N/A Standard Food Safe Grease | N/A SUC207-22/F | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCAF207-22/FVSL525 | N/A 1 3/8 in | N/A Machined Stainless Steel | N/A Food Grade Graphite Solid Lube | N/A SUC207-22/FVSL525 | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCAF207-22/FVSL613 | N/A 1 3/8 in | N/A Machined Stainless Steel | N/A Food Grade Solid Lube | N/A SUC207-22/FVSL613 | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCAF207-22-IP69K/F | N/A 1 3/8 in | N/A Machined Stainless Steel | N/A Standard Food Safe Grease | N/A SUC207-22-IP69K/F | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCAF207-22-IP69K/FVSL613 | N/A 1 3/8 in | N/A Machined Stainless Steel | N/A Food Grade Solid Lube | N/A SUC207-22-IP69K/FVSL613 | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCBF207-22/F | N/A 1 3/8 in | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A SUC207-22/F | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCBF207-22/FVSL613 | N/A 1 3/8 in | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A SUC207-22/FVSL613 | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCBF207-22-IP69K/F | N/A 1 3/8 in | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A SUC207-22-IP69K/F | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCBF207-22-IP69K/FVSL613 | N/A 1 3/8 in | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A SUC207-22-IP69K/FVSL613 | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCBFQK207-22/F | N/A 1 3/8 in | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A SUC207-22/F | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCBFQK207-22/FVSL613 | N/A 1 3/8 in | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A SUC207-22/FVSL613 | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCBFQK207-22-IP69K/F | N/A 1 3/8 in | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A SUC207-22-IP69K/F | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|