Corrosion FourBolt-Family Picture - Ball Bearing
Stainless steel 4 Bolt Flange (SUCSF) Line Drawing
Unit of Measure
« 11 12 13 14 15 »  

Part Number

Bore Size

Housing Material

Lubrication Type

Bearing Number

Dynamic Load Rating

Static Load Rating

CAD

SUCPLF207-23-IP69K/FVSL613 N/A 1 7/16 in N/A White Thermoplastic (Polymer) N/A Food Grade Solid Lube N/A SUC207-23-IP69K/FVSL613 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCSF207-23/F N/A 1 7/16 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC207-23/F N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCSF207-23/FVSL525 N/A 1 7/16 in N/A Cast Stainless Steel N/A Food Grade Graphite Solid Lube N/A SUC207-23/FVSL525 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCSF207-23/FVSL613 N/A 1 7/16 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A SUC207-23/FVSL613 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCSF207-23-IP69K/F N/A 1 7/16 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC207-23-IP69K/F N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCSF207-23-IP69K/FVSL613 N/A 1 7/16 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A SUC207-23-IP69K/FVSL613 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCSFQK207-23/F N/A 1 7/16 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC207-23/F N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCSFQK207-23/FVSL525 N/A 1 7/16 in N/A Cast Stainless Steel N/A Food Grade Graphite Solid Lube N/A SUC207-23/FVSL525 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCSFQK207-23/FVSL613 N/A 1 7/16 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A SUC207-23/FVSL613 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCSFQK207-23-IP69K/F N/A 1 7/16 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC207-23-IP69K/F N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCSFQK207-23-IP69K/FVSL613 N/A 1 7/16 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A SUC207-23-IP69K/FVSL613 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCAF208-24/F N/A 1 1/2 in N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A SUC208-24/F N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
SUCAF208-24/FVSL525 N/A 1 1/2 in N/A Machined Stainless Steel N/A Food Grade Graphite Solid Lube N/A SUC208-24/FVSL525 N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
SUCAF208-24/FVSL613 N/A 1 1/2 in N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A SUC208-24/FVSL613 N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
SUCAF208-24-IP69K/F N/A 1 1/2 in N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A SUC208-24-IP69K/F N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
SUCAF208-24-IP69K/FVSL613 N/A 1 1/2 in N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A SUC208-24-IP69K/FVSL613 N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
SUCBF208-24/F N/A 1 1/2 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A SUC208-24/F N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
SUCBF208-24/FVSL613 N/A 1 1/2 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A SUC208-24/FVSL613 N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
SUCBF208-24-IP69K/F N/A 1 1/2 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A SUC208-24-IP69K/F N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
SUCBF208-24-IP69K/FVSL613 N/A 1 1/2 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A SUC208-24-IP69K/FVSL613 N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
SUCBFQK208-24/F N/A 1 1/2 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A SUC208-24/F N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
SUCBFQK208-24/FVSL613 N/A 1 1/2 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A SUC208-24/FVSL613 N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
SUCBFQK208-24-IP69K/F N/A 1 1/2 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A SUC208-24-IP69K/F N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
SUCBFQK208-24-IP69K/FVSL613 N/A 1 1/2 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A SUC208-24-IP69K/FVSL613 N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
SUCPLF208-24/F N/A 1 1/2 in N/A White Thermoplastic (Polymer) N/A Standard Food Safe Grease N/A SUC208-24/F N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
Unit of Measure
« 11 12 13 14 15 »