Corrosion FourBolt-Family Picture - Ball Bearing
Stainless steel 4 Bolt Flange (SUCSF) Line Drawing
Unit of Measure
« 16 17 18 19 20 »  

Part Number

Bore Size

Housing Material

Lubrication Type

Bearing Number

Dynamic Load Rating

Static Load Rating

CAD

SUCBF209-28/F N/A 1 3/4 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A SUC209-28/F N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
SUCBF209-28/FVSL613 N/A 1 3/4 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A SUC209-28/FVSL613 N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
SUCBF209-28-IP69K/F N/A 1 3/4 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A SUC209-28-IP69K/F N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
SUCBF209-28-IP69K/FVSL613 N/A 1 3/4 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A SUC209-28-IP69K/FVSL613 N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
SUCSFQK209-28/F N/A 1 3/4 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC209-28/F N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
SUCSFQK209-28/FVSL525 N/A 1 3/4 in N/A Cast Stainless Steel N/A Food Grade Graphite Solid Lube N/A SUC209-28/FVSL525 N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
SUCSFQK209-28/FVSL613 N/A 1 3/4 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A SUC209-28/FVSL613 N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
SUCSFQK209-28-IP69K/F N/A 1 3/4 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC209-28-IP69K/F N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
SUCSFQK209-28-IP69K/FVSL613 N/A 1 3/4 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A SUC209-28-IP69K/FVSL613 N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
SUCAF209/F N/A 45 mm N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A SUC209/F N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
SUCAF209/FVSL525 N/A 45 mm N/A Machined Stainless Steel N/A Food Grade Graphite Solid Lube N/A SUC209/FVSL525 N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
SUCAF209/FVSL613 N/A 45 mm N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A SUC209/FVSL613 N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
SUCAF209-IP69K/F N/A 45 mm N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A SUC209-IP69K/F N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
SUCAF209-IP69K/FVSL613 N/A 45 mm N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A SUC209-IP69K/FVSL613 N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
SUCBF209/F N/A 45 mm N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A SUC209/F N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
SUCBF209/FVSL613 N/A 45 mm N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A SUC209/FVSL613 N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
SUCBF209-IP69K/F N/A 45 mm N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A SUC209-IP69K/F N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
SUCBF209-IP69K/FVSL613 N/A 45 mm N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A SUC209-IP69K/FVSL613 N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
SUCPLF209/F N/A 45 mm N/A White Thermoplastic (Polymer) N/A Standard Food Safe Grease N/A SUC209/F N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
SUCPLF209/FVSL613 N/A 45 mm N/A White Thermoplastic (Polymer) N/A Food Grade Solid Lube N/A SUC209/FVSL613 N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
SUCPLF209-IP69K/F N/A 45 mm N/A White Thermoplastic (Polymer) N/A Standard Food Safe Grease N/A SUC209-IP69K/F N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
SUCPLF209-IP69K/FVSL613 N/A 45 mm N/A White Thermoplastic (Polymer) N/A Food Grade Solid Lube N/A SUC209-IP69K/FVSL613 N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
SUCSF209/F N/A 45 mm N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC209/F N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
SUCSF209/FVSL525 N/A 45 mm N/A Cast Stainless Steel N/A Food Grade Graphite Solid Lube N/A SUC209/FVSL525 N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
SUCSF209/FVSL613 N/A 45 mm N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A SUC209/FVSL613 N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
Unit of Measure
« 16 17 18 19 20 »