Bore Size |
Housing Material |
Lubrication Type |
Bearing Number |
Dynamic Load Rating |
Static Load Rating |
CAD |
|---|---|---|---|---|---|---|---|
| SUCPLF206/F | N/A 30 mm | N/A White Thermoplastic (Polymer) | N/A Standard Food Safe Grease | N/A SUC206/F | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N |
N/A
|
| SUCPLF206/FVSL613 | N/A 30 mm | N/A White Thermoplastic (Polymer) | N/A Food Grade Solid Lube | N/A SUC206/FVSL613 | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N |
N/A
|
| SUCPLF206-IP69K/F | N/A 30 mm | N/A White Thermoplastic (Polymer) | N/A Standard Food Safe Grease | N/A SUC206-IP69K/F | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N |
N/A
|
| SUCPLF206-IP69K/FVSL613 | N/A 30 mm | N/A White Thermoplastic (Polymer) | N/A Food Grade Solid Lube | N/A SUC206-IP69K/FVSL613 | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N |
N/A
|
| SUCSF206/F | N/A 30 mm | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A SUC206/F | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N |
N/A
|
| SUCSF206/FVSL525 | N/A 30 mm | N/A Cast Stainless Steel | N/A Food Grade Graphite Solid Lube | N/A SUC206/FVSL525 | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N |
N/A
|
| SUCSF206/FVSL613 | N/A 30 mm | N/A Cast Stainless Steel | N/A Food Grade Solid Lube | N/A SUC206/FVSL613 | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N |
N/A
|
| SUCSF206-IP69K/F | N/A 30 mm | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A SUC206-IP69K/F | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N |
N/A
|
| SUCSF206-IP69K/FVSL613 | N/A 30 mm | N/A Cast Stainless Steel | N/A Food Grade Solid Lube | N/A SUC206-IP69K/FVSL613 | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N |
N/A
|
| SUCSFQK206/F | N/A 30 mm | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A SUC206/F | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N |
N/A
|
| SUCSFQK206/FVSL525 | N/A 30 mm | N/A Cast Stainless Steel | N/A Food Grade Graphite Solid Lube | N/A SUC206/FVSL525 | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N |
N/A
|
| SUCSFQK206/FVSL613 | N/A 30 mm | N/A Cast Stainless Steel | N/A Food Grade Solid Lube | N/A SUC206/FVSL613 | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N |
N/A
|
| SUCSFQK206-IP69K/F | N/A 30 mm | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A SUC206-IP69K/F | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N |
N/A
|
| SUCSFQK206-IP69K/FVSL613 | N/A 30 mm | N/A Cast Stainless Steel | N/A Food Grade Solid Lube | N/A SUC206-IP69K/FVSL613 | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N |
N/A
|
| SUCAF206-19/F | N/A 1 3/16 in | N/A Machined Stainless Steel | N/A Standard Food Safe Grease | N/A SUC206-19/F | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N |
N/A
|
| SUCAF206-19/FVSL525 | N/A 1 3/16 in | N/A Machined Stainless Steel | N/A Food Grade Graphite Solid Lube | N/A SUC206-19/FVSL525 | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N |
N/A
|
| SUCAF206-19/FVSL613 | N/A 1 3/16 in | N/A Machined Stainless Steel | N/A Food Grade Solid Lube | N/A SUC206-19/FVSL613 | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N |
N/A
|
| SUCAF206-19-IP69K/F | N/A 1 3/16 in | N/A Machined Stainless Steel | N/A Standard Food Safe Grease | N/A SUC206-19-IP69K/F | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N |
N/A
|
| SUCAF206-19-IP69K/FVSL613 | N/A 1 3/16 in | N/A Machined Stainless Steel | N/A Food Grade Solid Lube | N/A SUC206-19-IP69K/FVSL613 | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N |
N/A
|
| SUCBF206-19/F | N/A 1 3/16 in | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A SUC206-19/F | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N |
N/A
|
| SUCBF206-19/FVSL613 | N/A 1 3/16 in | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A SUC206-19/FVSL613 | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N |
N/A
|
| SUCBF206-19-IP69K/F | N/A 1 3/16 in | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A SUC206-19-IP69K/F | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N |
N/A
|
| SUCBF206-19-IP69K/FVSL613 | N/A 1 3/16 in | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A SUC206-19-IP69K/FVSL613 | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N |
N/A
|
| SUCBFQK206-19/F | N/A 1 3/16 in | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A SUC206-19/F | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N |
N/A
|
| SUCBFQK206-19/FVSL613 | N/A 1 3/16 in | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A SUC206-19/FVSL613 | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N |
N/A
|