Bore Size |
Outside Diameter D |
Inside Ring Width B |
Static Load Rating |
Dynamic Load Rating |
Lubrication Type |
CAD |
|---|---|---|---|---|---|---|---|
| SUC201-IP69K/F | N/A 12 mm | N/A 1.85 in47 mm | N/A 1.22 in31 mm | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N | N/A Standard Food Safe Grease |
N/A
|
| SUC201-IP69K/FVSL613 | N/A 12 mm | N/A 1.85 in47 mm | N/A 1.22 in31 mm | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N | N/A Food Grade Solid Lube |
N/A
|
| SUC201-8-IP69K/F | N/A 1/2 in | N/A 1.85 in47 mm | N/A 1.22 in31 mm | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N | N/A Standard Food Safe Grease |
N/A
|
| SUC201-8-IP69K/FVSL613 | N/A 1/2 in | N/A 1.85 in47 mm | N/A 1.22 in31 mm | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N | N/A Food Grade Solid Lube |
N/A
|
| SUC202-IP69K/F | N/A 15 mm | N/A 1.85 in47 mm | N/A 1.22 in31 mm | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N | N/A Standard Food Safe Grease |
N/A
|
| SUC202-IP69K/FVSL613 | N/A 15 mm | N/A 1.85 in47 mm | N/A 1.22 in31 mm | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N | N/A Food Grade Solid Lube |
N/A
|
| SUC202-10-IP69K/F | N/A 5/8 in | N/A 1.85 in47 mm | N/A 1.22 in31 mm | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N | N/A Standard Food Safe Grease |
N/A
|
| SUC202-10-IP69K/FVSL613 | N/A 5/8 in | N/A 1.85 in47 mm | N/A 1.22 in31 mm | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N | N/A Food Grade Solid Lube |
N/A
|
| SUC203-IP69K/F | N/A 17 mm | N/A 1.85 in47 mm | N/A 1.22 in31 mm | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N | N/A Standard Food Safe Grease |
N/A
|
| SUC203-IP69K/FVSL613 | N/A 17 mm | N/A 1.85 in47 mm | N/A 1.22 in31 mm | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N | N/A Food Grade Solid Lube |
N/A
|
| SUC204-12/F | N/A 3/4 in | N/A 1.85 in47 mm | N/A 1.22 in31 mm | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N | N/A Standard Food Safe Grease |
N/A
|
| SUC204-12/FVSL525 | N/A 3/4 in | N/A 1.85 in47 mm | N/A 1.22 in31 mm | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N | N/A Food Grade Graphite Solid Lube |
N/A
|
| SUC204-12/FVSL613 | N/A 3/4 in | N/A 1.85 in47 mm | N/A 1.22 in31 mm | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N | N/A Food Grade Solid Lube |
N/A
|
| SUC204-12-IP69K/F | N/A 3/4 in | N/A 1.85 in47 mm | N/A 1.22 in31 mm | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N | N/A Standard Food Safe Grease |
N/A
|
| SUC204-12-IP69K/FVSL613 | N/A 3/4 in | N/A 1.85 in47 mm | N/A 1.22 in31 mm | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N | N/A Food Grade Solid Lube |
N/A
|
| SUC204/F | N/A 20 mm | N/A 1.85 in47 mm | N/A 1.22 in31 mm | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N | N/A Standard Food Safe Grease |
N/A
|
| SUC204/FVSL525 | N/A 20 mm | N/A 1.85 in47 mm | N/A 1.22 in31 mm | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N | N/A Food Grade Graphite Solid Lube |
N/A
|
| SUC204/FVSL613 | N/A 20 mm | N/A 1.85 in47 mm | N/A 1.22 in31 mm | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N | N/A Food Grade Solid Lube |
N/A
|
| SUC204-IP69K/F | N/A 20 mm | N/A 1.85 in47 mm | N/A 1.22 in31 mm | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N | N/A Standard Food Safe Grease |
N/A
|
| SUC204-IP69K/FVSL613 | N/A 20 mm | N/A 1.85 in47 mm | N/A 1.22 in31 mm | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N | N/A Food Grade Solid Lube |
N/A
|
| SUC205-14/F | N/A 7/8 in | N/A 2.047 in52 mm | N/A 1.343 in34.1 mm | N/A 1417 lbf6300 N | N/A 2676 lbf11900 N | N/A Standard Food Safe Grease |
N/A
|
| SUC205-14/FVSL525 | N/A 7/8 in | N/A 2.047 in52 mm | N/A 1.343 in34.1 mm | N/A 1417 lbf6300 N | N/A 2676 lbf11900 N | N/A Food Grade Graphite Solid Lube |
N/A
|
| SUC205-14/FVSL613 | N/A 7/8 in | N/A 2.047 in52 mm | N/A 1.343 in34.1 mm | N/A 1417 lbf6300 N | N/A 2676 lbf11900 N | N/A Food Grade Solid Lube |
N/A
|
| SUC205-14-IP69K/F | N/A 7/8 in | N/A 2.047 in52 mm | N/A 1.343 in34.1 mm | N/A 1417 lbf6300 N | N/A 2676 lbf11900 N | N/A Standard Food Safe Grease |
N/A
|
| SUC205-14-IP69K/FVSL613 | N/A 7/8 in | N/A 2.047 in52 mm | N/A 1.343 in34.1 mm | N/A 1417 lbf6300 N | N/A 2676 lbf11900 N | N/A Food Grade Solid Lube |
N/A
|