Bore Size |
Outside Diameter D |
Inside Ring Width B |
Static Load Rating |
Dynamic Load Rating |
Lubrication Type |
CAD |
|---|---|---|---|---|---|---|---|
| SUC209-26/F | N/A 1 5/8 in | N/A 3.346 in85 mm | N/A 1.937 in49.2 mm | N/A 3642 lbf16200 N | N/A 6250 lbf27800 N | N/A Standard Food Safe Grease |
N/A
|
| SUC209-26/FVSL525 | N/A 1 5/8 in | N/A 3.346 in85 mm | N/A 1.937 in49.2 mm | N/A 3642 lbf16200 N | N/A 6250 lbf27800 N | N/A Food Grade Graphite Solid Lube |
N/A
|
| SUC209-26/FVSL613 | N/A 1 5/8 in | N/A 3.346 in85 mm | N/A 1.937 in49.2 mm | N/A 3642 lbf16200 N | N/A 6250 lbf27800 N | N/A Food Grade Solid Lube |
N/A
|
| SUC209-26-IP69K/F | N/A 1 5/8 in | N/A 3.346 in85 mm | N/A 1.937 in49.2 mm | N/A 3642 lbf16200 N | N/A 6250 lbf27800 N | N/A Standard Food Safe Grease |
N/A
|
| SUC209-26-IP69K/FVSL613 | N/A 1 5/8 in | N/A 3.346 in85 mm | N/A 1.937 in49.2 mm | N/A 3642 lbf16200 N | N/A 6250 lbf27800 N | N/A Food Grade Solid Lube |
N/A
|
| SUC209-27/F | N/A 1 11/16 in | N/A 3.346 in85 mm | N/A 1.937 in49.2 mm | N/A 3642 lbf16200 N | N/A 6250 lbf27800 N | N/A Standard Food Safe Grease |
N/A
|
| SUC209-27/FVSL525 | N/A 1 11/16 in | N/A 3.346 in85 mm | N/A 1.937 in49.2 mm | N/A 3642 lbf16200 N | N/A 6250 lbf27800 N | N/A Food Grade Graphite Solid Lube |
N/A
|
| SUC209-27/FVSL613 | N/A 1 11/16 in | N/A 3.346 in85 mm | N/A 1.937 in49.2 mm | N/A 3642 lbf16200 N | N/A 6250 lbf27800 N | N/A Food Grade Solid Lube |
N/A
|
| SUC209-27-IP69K/F | N/A 1 11/16 in | N/A 3.346 in85 mm | N/A 1.937 in49.2 mm | N/A 3642 lbf16200 N | N/A 6250 lbf27800 N | N/A Standard Food Safe Grease |
N/A
|
| SUC209-27-IP69K/FVSL613 | N/A 1 11/16 in | N/A 3.346 in85 mm | N/A 1.937 in49.2 mm | N/A 3642 lbf16200 N | N/A 6250 lbf27800 N | N/A Food Grade Solid Lube |
N/A
|
| SUC209-28/F | N/A 1 3/4 in | N/A 3.346 in85 mm | N/A 1.937 in49.2 mm | N/A 3642 lbf16200 N | N/A 6250 lbf27800 N | N/A Standard Food Safe Grease |
N/A
|
| SUC209-28/FVSL525 | N/A 1 3/4 in | N/A 3.346 in85 mm | N/A 1.937 in49.2 mm | N/A 3642 lbf16200 N | N/A 6250 lbf27800 N | N/A Food Grade Graphite Solid Lube |
N/A
|
| SUC209-28/FVSL613 | N/A 1 3/4 in | N/A 3.346 in85 mm | N/A 1.937 in49.2 mm | N/A 3642 lbf16200 N | N/A 6250 lbf27800 N | N/A Food Grade Solid Lube |
N/A
|
| SUC209-28-IP69K/F | N/A 1 3/4 in | N/A 3.346 in85 mm | N/A 1.937 in49.2 mm | N/A 3642 lbf16200 N | N/A 6250 lbf27800 N | N/A Standard Food Safe Grease |
N/A
|
| SUC209-28-IP69K/FVSL613 | N/A 1 3/4 in | N/A 3.346 in85 mm | N/A 1.937 in49.2 mm | N/A 3642 lbf16200 N | N/A 6250 lbf27800 N | N/A Food Grade Solid Lube |
N/A
|
| SUC209/F | N/A 45 mm | N/A 3.346 in85 mm | N/A 1.937 in49.2 mm | N/A 3642 lbf16200 N | N/A 6250 lbf27800 N | N/A Standard Food Safe Grease |
N/A
|
| SUC209/FVSL525 | N/A 45 mm | N/A 3.346 in85 mm | N/A 1.937 in49.2 mm | N/A 3642 lbf16200 N | N/A 6250 lbf27800 N | N/A Food Grade Graphite Solid Lube |
N/A
|
| SUC209/FVSL613 | N/A 45 mm | N/A 3.346 in85 mm | N/A 1.937 in49.2 mm | N/A 3642 lbf16200 N | N/A 6250 lbf27800 N | N/A Food Grade Solid Lube |
N/A
|
| SUC209-IP69K/F | N/A 45 mm | N/A 3.346 in85 mm | N/A 1.937 in49.2 mm | N/A 3642 lbf16200 N | N/A 6250 lbf27800 N | N/A Standard Food Safe Grease |
N/A
|
| SUC209-IP69K/FVSL613 | N/A 45 mm | N/A 3.346 in85 mm | N/A 1.937 in49.2 mm | N/A 3642 lbf16200 N | N/A 6250 lbf27800 N | N/A Food Grade Solid Lube |
N/A
|
| SUC210-30/F | N/A 1 7/8 in | N/A 3.543 in90 mm | N/A 2.031 in51.6 mm | N/A 4182 lbf18600 N | N/A 6700 lbf29800 N | N/A Standard Food Safe Grease |
N/A
|
| SUC210-30/FVSL525 | N/A 1 7/8 in | N/A 3.543 in90 mm | N/A 2.031 in51.6 mm | N/A 4182 lbf18600 N | N/A 6700 lbf29800 N | N/A Food Grade Graphite Solid Lube |
N/A
|
| SUC210-30/FVSL613 | N/A 1 7/8 in | N/A 3.543 in90 mm | N/A 2.031 in51.6 mm | N/A 4182 lbf18600 N | N/A 6700 lbf29800 N | N/A Food Grade Solid Lube |
N/A
|
| SUC210-30-IP69K/F | N/A 1 7/8 in | N/A 3.543 in90 mm | N/A 2.031 in51.6 mm | N/A 4182 lbf18600 N | N/A 6700 lbf29800 N | N/A Standard Food Safe Grease |
N/A
|
| SUC210-30-IP69K/FVSL613 | N/A 1 7/8 in | N/A 3.543 in90 mm | N/A 2.031 in51.6 mm | N/A 4182 lbf18600 N | N/A 6700 lbf29800 N | N/A Food Grade Solid Lube |
N/A
|