Corrosion Four Bolt-Round Flange Set Screw Family Picture
sucbfc - Line Drawing
Unit of Measure
« 6 7 8 9 

Part Number

Bore Size

Housing Material

Lubrication Type

Bearing Number

Dynamic Load Rating

Static Load Rating

CAD

SUCAFC209-IP69K/FVSL613 N/A 45 mm N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A SUC209-IP69K/FVSL613 N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
SUCBFC209/F N/A 45 mm N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A SUC209/F N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
SUCBFC209/FVSL613 N/A 45 mm N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A SUC209/FVSL613 N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
SUCBFC209-IP69K/F N/A 45 mm N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A SUC209-IP69K/F N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
SUCBFC209-IP69K/FVSL613 N/A 45 mm N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A SUC209-IP69K/FVSL613 N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
SUCAFC210-30/F N/A 1 7/8 in N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A SUC210-30/F N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A
SUCAFC210-30/FVSL525 N/A 1 7/8 in N/A Machined Stainless Steel N/A Food Grade Graphite Solid Lube N/A SUC210-30/FVSL525 N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A
SUCAFC210-30/FVSL613 N/A 1 7/8 in N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A SUC210-30/FVSL613 N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A
SUCAFC210-30-IP69K/F N/A 1 7/8 in N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A SUC210-30-IP69K/F N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A
SUCAFC210-30-IP69K/FVSL613 N/A 1 7/8 in N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A SUC210-30-IP69K/FVSL613 N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A
SUCBFC210-30/F N/A 1 7/8 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A SUC210-30/F N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A
SUCBFC210-30/FVSL613 N/A 1 7/8 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A SUC210-30/FVSL613 N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A
SUCBFC210-30-IP69K/F N/A 1 7/8 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A SUC210-30-IP69K/F N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A
SUCBFC210-30-IP69K/FVSL613 N/A 1 7/8 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A SUC210-30-IP69K/FVSL613 N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A
SUCAFC210-31/F N/A 1 15/16 in N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A SUC210-31/F N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A
SUCAFC210-31/FVSL525 N/A 1 15/16 in N/A Machined Stainless Steel N/A Food Grade Graphite Solid Lube N/A SUC210-31/FVSL525 N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A
SUCAFC210-31/FVSL613 N/A 1 15/16 in N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A SUC210-31/FVSL613 N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A
SUCAFC210-31-IP69K/F N/A 1 15/16 in N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A SUC210-31-IP69K/F N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A
SUCAFC210-31-IP69K/FVSL613 N/A 1 15/16 in N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A SUC210-31-IP69K/FVSL613 N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A
SUCBFC210-31/F N/A 1 15/16 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A SUC210-31/F N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A
SUCBFC210-31/FVSL613 N/A 1 15/16 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A SUC210-31/FVSL613 N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A
SUCBFC210-31-IP69K/F N/A 1 15/16 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A SUC210-31-IP69K/F N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A
SUCBFC210-31-IP69K/FVSL613 N/A 1 15/16 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A SUC210-31-IP69K/FVSL613 N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A
SUCAFC210/F N/A 50 mm N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A SUC210/F N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A
SUCAFC210/FVSL525 N/A 50 mm N/A Machined Stainless Steel N/A Food Grade Graphite Solid Lube N/A SUC210/FVSL525 N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A
Unit of Measure
« 6 7 8 9