Bore Size |
Housing Material |
Bearing Number |
Dynamic Load Rating |
Static Load Rating |
Lubrication Type |
CAD |
|---|---|---|---|---|---|---|---|
| SUCATBY206-IP69K/FVSL613 | N/A 30 mm | N/A Machined Stainless Steel | N/A SUC206-IP69K/FVSL613 | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N | N/A Food Grade Solid Lube |
N/A
|
| SUCATBYM206/F | N/A 30 mm | N/A Hygienic Stainless Steel | N/A SUC206/F | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N | N/A Standard Food Safe Grease |
N/A
|
| SUCATBYM206/FVSL525 | N/A 30 mm | N/A Hygienic Stainless Steel | N/A SUC206/FVSL525 | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N | N/A Food Grade Graphite Solid Lube |
N/A
|
| SUCATBYM206/FVSL613 | N/A 30 mm | N/A Hygienic Stainless Steel | N/A SUC206/FVSL613 | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N | N/A Food Grade Solid Lube |
N/A
|
| SUCATBYM206-IP69K/F | N/A 30 mm | N/A Hygienic Stainless Steel | N/A SUC206-IP69K/F | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N | N/A Standard Food Safe Grease |
N/A
|
| SUCATBYM206-IP69K/FVSL613 | N/A 30 mm | N/A Hygienic Stainless Steel | N/A SUC206-IP69K/FVSL613 | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N | N/A Food Grade Solid Lube |
N/A
|
| SUCBTBY206/F | N/A 30 mm | N/A Blue Thermoset (Polymer) | N/A SUC206/F | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N | N/A Standard Food Safe Grease |
N/A
|
| SUCBTBY206/FVSL613 | N/A 30 mm | N/A Blue Thermoset (Polymer) | N/A SUC206/FVSL613 | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N | N/A Food Grade Solid Lube |
N/A
|
| SUCBTBY206-IP69K/F | N/A 30 mm | N/A Blue Thermoset (Polymer) | N/A SUC206-IP69K/F | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N | N/A Standard Food Safe Grease |
N/A
|
| SUCBTBY206-IP69K/FVSL613 | N/A 30 mm | N/A Blue Thermoset (Polymer) | N/A SUC206-IP69K/FVSL613 | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N | N/A Food Grade Solid Lube |
N/A
|
| SUCBTBYM206/F | N/A 30 mm | N/A Blue Thermoset (Polymer) | N/A SUC206/F | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N | N/A Standard Food Safe Grease |
N/A
|
| SUCBTBYM206/FVSL613 | N/A 30 mm | N/A Blue Thermoset (Polymer) | N/A SUC206/FVSL613 | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N | N/A Food Grade Solid Lube |
N/A
|
| SUCBTBYM206-IP69K/F | N/A 30 mm | N/A Blue Thermoset (Polymer) | N/A SUC206-IP69K/F | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N | N/A Standard Food Safe Grease |
N/A
|
| SUCBTBYM206-IP69K/FVSL613 | N/A 30 mm | N/A Blue Thermoset (Polymer) | N/A SUC206-IP69K/FVSL613 | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N | N/A Food Grade Solid Lube |
N/A
|
| SUCSTB206/F | N/A 30 mm | N/A Cast Stainless Steel | N/A SUC206/F | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N | N/A Standard Food Safe Grease |
N/A
|
| SUCSTB206/FVSL525 | N/A 30 mm | N/A Cast Stainless Steel | N/A SUC206/FVSL525 | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N | N/A Food Grade Graphite Solid Lube |
N/A
|
| SUCSTB206/FVSL613 | N/A 30 mm | N/A Cast Stainless Steel | N/A SUC206/FVSL613 | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N | N/A Food Grade Solid Lube |
N/A
|
| SUCSTB206-IP69K/F | N/A 30 mm | N/A Cast Stainless Steel | N/A SUC206-IP69K/F | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N | N/A Standard Food Safe Grease |
N/A
|
| SUCSTB206-IP69K/FVSL613 | N/A 30 mm | N/A Cast Stainless Steel | N/A SUC206-IP69K/FVSL613 | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N | N/A Food Grade Solid Lube |
N/A
|
| SUCSTBYM206/F | N/A 30 mm | N/A Cast Stainless Steel | N/A SUC206/F | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N | N/A Standard Food Safe Grease |
N/A
|
| SUCSTBYM206/FVSL525 | N/A 30 mm | N/A Cast Stainless Steel | N/A SUC206/FVSL525 | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N | N/A Food Grade Graphite Solid Lube |
N/A
|
| SUCSTBYM206/FVSL613 | N/A 30 mm | N/A Cast Stainless Steel | N/A SUC206/FVSL613 | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N | N/A Food Grade Solid Lube |
N/A
|
| SUCSTBYM206-IP69K/F | N/A 30 mm | N/A Cast Stainless Steel | N/A SUC206-IP69K/F | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N | N/A Standard Food Safe Grease |
N/A
|
| SUCSTBYM206-IP69K/FVSL613 | N/A 30 mm | N/A Cast Stainless Steel | N/A SUC206-IP69K/FVSL613 | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N | N/A Food Grade Solid Lube |
N/A
|
| SUCATBY206-19/F | N/A 1 3/16 in | N/A Machined Stainless Steel | N/A SUC206-19/F | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N | N/A Standard Food Safe Grease |
N/A
|