Bore Size |
Housing Material |
Bearing Number |
Dynamic Load Rating |
Static Load Rating |
Lubrication Type |
CAD |
|---|---|---|---|---|---|---|---|
| SUCSTBYM206-20/FVSL613 | N/A 1 1/4 in | N/A Cast Stainless Steel | N/A SUC206-20/FVSL613 | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N | N/A Food Grade Solid Lube |
N/A
|
| SUCSTBYM206-20-IP69K/F | N/A 1 1/4 in | N/A Cast Stainless Steel | N/A SUC206-20-IP69K/F | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N | N/A Standard Food Safe Grease |
N/A
|
| SUCSTBYM206-20-IP69K/FVSL613 | N/A 1 1/4 in | N/A Cast Stainless Steel | N/A SUC206-20-IP69K/FVSL613 | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N | N/A Food Grade Solid Lube |
N/A
|
| SUCSTBYM207-20/F | N/A 1 1/4 in | N/A Cast Stainless Steel | N/A SUC207-20/F | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N | N/A Standard Food Safe Grease |
N/A
|
| SUCSTBYM207-20/FVSL525 | N/A 1 1/4 in | N/A Cast Stainless Steel | N/A SUC207-20/FVSL525 | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N | N/A Food Grade Graphite Solid Lube |
N/A
|
| SUCSTBYM207-20/FVSL613 | N/A 1 1/4 in | N/A Cast Stainless Steel | N/A SUC207-20/FVSL613 | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N | N/A Food Grade Solid Lube |
N/A
|
| SUCSTBYM207-20-IP69K/F | N/A 1 1/4 in | N/A Cast Stainless Steel | N/A SUC207-20-IP69K/F | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N | N/A Standard Food Safe Grease |
N/A
|
| SUCSTBYM207-20-IP69K/FVSL613 | N/A 1 1/4 in | N/A Cast Stainless Steel | N/A SUC207-20-IP69K/FVSL613 | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N | N/A Food Grade Solid Lube |
N/A
|
| SUCATBY207-21/F | N/A 1 5/16 in | N/A Machined Stainless Steel | N/A SUC207-21/F | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N | N/A Standard Food Safe Grease |
N/A
|
| SUCATBY207-21/FVSL525 | N/A 1 5/16 in | N/A Machined Stainless Steel | N/A SUC207-21/FVSL525 | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N | N/A Food Grade Graphite Solid Lube |
N/A
|
| SUCATBY207-21/FVSL613 | N/A 1 5/16 in | N/A Machined Stainless Steel | N/A SUC207-21/FVSL613 | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N | N/A Food Grade Solid Lube |
N/A
|
| SUCATBY207-21-IP69K/F | N/A 1 5/16 in | N/A Machined Stainless Steel | N/A SUC207-21-IP69K/F | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N | N/A Standard Food Safe Grease |
N/A
|
| SUCATBY207-21-IP69K/FVSL613 | N/A 1 5/16 in | N/A Machined Stainless Steel | N/A SUC207-21-IP69K/FVSL613 | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N | N/A Food Grade Solid Lube |
N/A
|
| SUCATBYM207-21/F | N/A 1 5/16 in | N/A Hygienic Stainless Steel | N/A SUC207-21/F | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N | N/A Standard Food Safe Grease |
N/A
|
| SUCATBYM207-21/FVSL525 | N/A 1 5/16 in | N/A Hygienic Stainless Steel | N/A SUC207-21/FVSL525 | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N | N/A Food Grade Graphite Solid Lube |
N/A
|
| SUCATBYM207-21/FVSL613 | N/A 1 5/16 in | N/A Hygienic Stainless Steel | N/A SUC207-21/FVSL613 | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N | N/A Food Grade Solid Lube |
N/A
|
| SUCATBYM207-21-IP69K/F | N/A 1 5/16 in | N/A Hygienic Stainless Steel | N/A SUC207-21-IP69K/F | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N | N/A Standard Food Safe Grease |
N/A
|
| SUCATBYM207-21-IP69K/FVSL613 | N/A 1 5/16 in | N/A Hygienic Stainless Steel | N/A SUC207-21-IP69K/FVSL613 | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N | N/A Food Grade Solid Lube |
N/A
|
| SUCBTBY207-21/F | N/A 1 5/16 in | N/A Blue Thermoset (Polymer) | N/A SUC207-21/F | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N | N/A Standard Food Safe Grease |
N/A
|
| SUCBTBY207-21/FVSL613 | N/A 1 5/16 in | N/A Blue Thermoset (Polymer) | N/A SUC207-21/FVSL613 | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N | N/A Food Grade Solid Lube |
N/A
|
| SUCBTBY207-21-IP69K/F | N/A 1 5/16 in | N/A Blue Thermoset (Polymer) | N/A SUC207-21-IP69K/F | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N | N/A Standard Food Safe Grease |
N/A
|
| SUCBTBY207-21-IP69K/FVSL613 | N/A 1 5/16 in | N/A Blue Thermoset (Polymer) | N/A SUC207-21-IP69K/FVSL613 | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N | N/A Food Grade Solid Lube |
N/A
|
| SUCBTBYM207-21/F | N/A 1 5/16 in | N/A Blue Thermoset (Polymer) | N/A SUC207-21/F | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N | N/A Standard Food Safe Grease |
N/A
|
| SUCBTBYM207-21/FVSL613 | N/A 1 5/16 in | N/A Blue Thermoset (Polymer) | N/A SUC207-21/FVSL613 | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N | N/A Food Grade Solid Lube |
N/A
|
| SUCBTBYM207-21-IP69K/F | N/A 1 5/16 in | N/A Blue Thermoset (Polymer) | N/A SUC207-21-IP69K/F | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N | N/A Standard Food Safe Grease |
N/A
|