Corrosion TappedBase-Family Picture - Ball Bearing
Polymer Tapped Base Pillow Block (SUCPLTB) Line Drawing
Unit of Measure
1 2 3 4 5 »  

Part Number

Bore Size

Housing Material

Bearing Number

Dynamic Load Rating

Static Load Rating

Lubrication Type

CAD

SUCSTBY205-16/FVSL613 N/A 1 in N/A Cast Stainless Steel N/A SUC205-16/FVSL613 N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Food Grade Solid Lube N/A
SUCSTBY205-16-IP69K/F N/A 1 in N/A Cast Stainless Steel N/A SUC205-16-IP69K/F N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Standard Food Safe Grease N/A
SUCSTBY205-16-IP69K/FVSL613 N/A 1 in N/A Cast Stainless Steel N/A SUC205-16-IP69K/FVSL613 N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Food Grade Solid Lube N/A
SUCSTBY205-IP69K/F N/A 25 mm N/A Cast Stainless Steel N/A SUC205-IP69K/F N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Standard Food Safe Grease N/A
SUCSTBY205-IP69K/FVSL613 N/A 25 mm N/A Cast Stainless Steel N/A SUC205-IP69K/FVSL613 N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Food Grade Solid Lube N/A
SUCSTBY206/F N/A 30 mm N/A Cast Stainless Steel N/A SUC206/F N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Standard Food Safe Grease N/A
SUCSTBY206/FVSL525 N/A 30 mm N/A Cast Stainless Steel N/A SUC206/FVSL525 N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Food Grade Graphite Solid Lube N/A
SUCSTBY206/FVSL613 N/A 30 mm N/A Cast Stainless Steel N/A SUC206/FVSL613 N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Food Grade Solid Lube N/A
SUCSTBY206-18/F N/A 1 1/8 in N/A Cast Stainless Steel N/A SUC206-18/F N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Standard Food Safe Grease N/A
SUCSTBY206-18/FVSL525 N/A 1 1/8 in N/A Cast Stainless Steel N/A SUC206-18/FVSL525 N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Food Grade Graphite Solid Lube N/A
SUCSTBY206-18/FVSL613 N/A 1 1/8 in N/A Cast Stainless Steel N/A SUC206-18/FVSL613 N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Food Grade Solid Lube N/A
SUCSTBY206-18-IP69K/F N/A 1 1/8 in N/A Cast Stainless Steel N/A SUC206-18-IP69K/F N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Standard Food Safe Grease N/A
SUCSTBY206-18-IP69K/FVSL613 N/A 1 1/8 in N/A Cast Stainless Steel N/A SUC206-18-IP69K/FVSL613 N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Food Grade Solid Lube N/A
SUCSTBY206-19/F N/A 1 3/16 in N/A Cast Stainless Steel N/A SUC206-19/F N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Standard Food Safe Grease N/A
SUCSTBY206-19/FVSL525 N/A 1 3/16 in N/A Cast Stainless Steel N/A SUC206-19/FVSL525 N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Food Grade Graphite Solid Lube N/A
SUCSTBY206-19/FVSL613 N/A 1 3/16 in N/A Cast Stainless Steel N/A SUC206-19/FVSL613 N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Food Grade Solid Lube N/A
SUCSTBY206-19-IP69K/F N/A 1 3/16 in N/A Cast Stainless Steel N/A SUC206-19-IP69K/F N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Standard Food Safe Grease N/A
SUCSTBY206-19-IP69K/FVSL613 N/A 1 3/16 in N/A Cast Stainless Steel N/A SUC206-19-IP69K/FVSL613 N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Food Grade Solid Lube N/A
SUCSTBY206-20/F N/A 1 1/4 in N/A Cast Stainless Steel N/A SUC206-20/F N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Standard Food Safe Grease N/A
SUCSTBY206-20/FVSL525 N/A 1 1/4 in N/A Cast Stainless Steel N/A SUC206-20/FVSL525 N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Food Grade Graphite Solid Lube N/A
SUCSTBY206-20/FVSL613 N/A 1 1/4 in N/A Cast Stainless Steel N/A SUC206-20/FVSL613 N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Food Grade Solid Lube N/A
SUCSTBY206-20-IP69K/F N/A 1 1/4 in N/A Cast Stainless Steel N/A SUC206-20-IP69K/F N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Standard Food Safe Grease N/A
SUCSTBY206-20-IP69K/FVSL613 N/A 1 1/4 in N/A Cast Stainless Steel N/A SUC206-20-IP69K/FVSL613 N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Food Grade Solid Lube N/A
SUCSTBY206-IP69K/F N/A 30 mm N/A Cast Stainless Steel N/A SUC206-IP69K/F N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Standard Food Safe Grease N/A
SUCSTBY206-IP69K/FVSL613 N/A 30 mm N/A Cast Stainless Steel N/A SUC206-IP69K/FVSL613 N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Food Grade Solid Lube N/A
Unit of Measure
1 2 3 4 5 »