Bore Size |
Housing Material |
Bearing Number |
Dynamic Load Rating |
Static Load Rating |
Lubrication Type |
CAD |
|---|---|---|---|---|---|---|---|
| SUCBTBY210-IP69K/FVSL613 | N/A 50 mm | N/A Blue Thermoset (Polymer) | N/A SUC210-IP69K/FVSL613 | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N | N/A Food Grade Solid Lube |
N/A
|
| SUCBTBYM210/F | N/A 50 mm | N/A Blue Thermoset (Polymer) | N/A SUC210/F | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N | N/A Standard Food Safe Grease |
N/A
|
| SUCBTBYM210/FVSL613 | N/A 50 mm | N/A Blue Thermoset (Polymer) | N/A SUC210/FVSL613 | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N | N/A Food Grade Solid Lube |
N/A
|
| SUCBTBYM210-IP69K/F | N/A 50 mm | N/A Blue Thermoset (Polymer) | N/A SUC210-IP69K/F | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N | N/A Standard Food Safe Grease |
N/A
|
| SUCBTBYM210-IP69K/FVSL613 | N/A 50 mm | N/A Blue Thermoset (Polymer) | N/A SUC210-IP69K/FVSL613 | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N | N/A Food Grade Solid Lube |
N/A
|
| SUCSTB210/F | N/A 50 mm | N/A Cast Stainless Steel | N/A SUC210/F | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N | N/A Standard Food Safe Grease |
N/A
|
| SUCSTB210/FVSL525 | N/A 50 mm | N/A Cast Stainless Steel | N/A SUC210/FVSL525 | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N | N/A Food Grade Graphite Solid Lube |
N/A
|
| SUCSTB210/FVSL613 | N/A 50 mm | N/A Cast Stainless Steel | N/A SUC210/FVSL613 | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N | N/A Food Grade Solid Lube |
N/A
|
| SUCSTB210-IP69K/F | N/A 50 mm | N/A Cast Stainless Steel | N/A SUC210-IP69K/F | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N | N/A Standard Food Safe Grease |
N/A
|
| SUCSTB210-IP69K/FVSL613 | N/A 50 mm | N/A Cast Stainless Steel | N/A SUC210-IP69K/FVSL613 | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N | N/A Food Grade Solid Lube |
N/A
|
| SUCATBY210-32/F | N/A 2 in | N/A Machined Stainless Steel | N/A SUC210-32/F | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N | N/A Standard Food Safe Grease |
N/A
|
| SUCATBY210-32/FVSL525 | N/A 2 in | N/A Machined Stainless Steel | N/A SUC210-32/FVSL525 | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N | N/A Food Grade Graphite Solid Lube |
N/A
|
| SUCATBY210-32/FVSL613 | N/A 2 in | N/A Machined Stainless Steel | N/A SUC210-32/FVSL613 | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N | N/A Food Grade Solid Lube |
N/A
|
| SUCATBY210-32-IP69K/F | N/A 2 in | N/A Machined Stainless Steel | N/A SUC210-32-IP69K/F | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N | N/A Standard Food Safe Grease |
N/A
|
| SUCATBY210-32-IP69K/FVSL613 | N/A 2 in | N/A Machined Stainless Steel | N/A SUC210-32-IP69K/FVSL613 | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N | N/A Food Grade Solid Lube |
N/A
|
| SUCATBYM210-32/F | N/A 2 in | N/A Hygienic Stainless Steel | N/A SUC210-32/F | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N | N/A Standard Food Safe Grease |
N/A
|
| SUCATBYM210-32/FVSL525 | N/A 2 in | N/A Hygienic Stainless Steel | N/A SUC210-32/FVSL525 | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N | N/A Food Grade Graphite Solid Lube |
N/A
|
| SUCATBYM210-32/FVSL613 | N/A 2 in | N/A Hygienic Stainless Steel | N/A SUC210-32/FVSL613 | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N | N/A Food Grade Solid Lube |
N/A
|
| SUCATBYM210-32-IP69K/F | N/A 2 in | N/A Hygienic Stainless Steel | N/A SUC210-32-IP69K/F | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N | N/A Standard Food Safe Grease |
N/A
|
| SUCATBYM210-32-IP69K/FVSL613 | N/A 2 in | N/A Hygienic Stainless Steel | N/A SUC210-32-IP69K/FVSL613 | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N | N/A Food Grade Solid Lube |
N/A
|
| SUCBTBY210-32/F | N/A 2 in | N/A Blue Thermoset (Polymer) | N/A SUC210-32/F | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N | N/A Standard Food Safe Grease |
N/A
|
| SUCBTBY210-32/FVSL613 | N/A 2 in | N/A Blue Thermoset (Polymer) | N/A SUC210-32/FVSL613 | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N | N/A Food Grade Solid Lube |
N/A
|
| SUCBTBY210-32-IP69K/F | N/A 2 in | N/A Blue Thermoset (Polymer) | N/A SUC210-32-IP69K/F | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N | N/A Standard Food Safe Grease |
N/A
|
| SUCBTBY210-32-IP69K/FVSL613 | N/A 2 in | N/A Blue Thermoset (Polymer) | N/A SUC210-32-IP69K/FVSL613 | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N | N/A Food Grade Solid Lube |
N/A
|
| SUCBTBYM210-32/F | N/A 2 in | N/A Blue Thermoset (Polymer) | N/A SUC210-32/F | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N | N/A Standard Food Safe Grease |
N/A
|