Corrosion TappedBase-Family Picture - Ball Bearing
Polymer Tapped Base Pillow Block (SUCPLTB) Line Drawing
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Bore Size

Housing Material

Bearing Number

Dynamic Load Rating

Static Load Rating

Lubrication Type

CAD

SUCATBYM205-IP69K/F N/A 25 mm N/A Hygienic Stainless Steel N/A SUC205-IP69K/F N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Standard Food Safe Grease N/A
SUCATBYM205-IP69K/FVSL613 N/A 25 mm N/A Hygienic Stainless Steel N/A SUC205-IP69K/FVSL613 N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Food Grade Solid Lube N/A
SUCBTBY205/F N/A 25 mm N/A Blue Thermoset (Polymer) N/A SUC205/F N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Standard Food Safe Grease N/A
SUCBTBY205/FVSL613 N/A 25 mm N/A Blue Thermoset (Polymer) N/A SUC205/FVSL613 N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Food Grade Solid Lube N/A
SUCBTBY205-IP69K/F N/A 25 mm N/A Blue Thermoset (Polymer) N/A SUC205-IP69K/F N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Standard Food Safe Grease N/A
SUCBTBY205-IP69K/FVSL613 N/A 25 mm N/A Blue Thermoset (Polymer) N/A SUC205-IP69K/FVSL613 N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Food Grade Solid Lube N/A
SUCBTBYM205/F N/A 25 mm N/A Blue Thermoset (Polymer) N/A SUC205/F N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Standard Food Safe Grease N/A
SUCBTBYM205/FVSL613 N/A 25 mm N/A Blue Thermoset (Polymer) N/A SUC205/FVSL613 N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Food Grade Solid Lube N/A
SUCBTBYM205-IP69K/F N/A 25 mm N/A Blue Thermoset (Polymer) N/A SUC205-IP69K/F N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Standard Food Safe Grease N/A
SUCBTBYM205-IP69K/FVSL613 N/A 25 mm N/A Blue Thermoset (Polymer) N/A SUC205-IP69K/FVSL613 N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Food Grade Solid Lube N/A
SUCSTB205/F N/A 25 mm N/A Cast Stainless Steel N/A SUC205/F N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Standard Food Safe Grease N/A
SUCSTB205/FVSL525 N/A 25 mm N/A Cast Stainless Steel N/A SUC205/FVSL525 N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Food Grade Graphite Solid Lube N/A
SUCSTB205/FVSL613 N/A 25 mm N/A Cast Stainless Steel N/A SUC205/FVSL613 N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Food Grade Solid Lube N/A
SUCSTB205-IP69K/F N/A 25 mm N/A Cast Stainless Steel N/A SUC205-IP69K/F N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Standard Food Safe Grease N/A
SUCSTB205-IP69K/FVSL613 N/A 25 mm N/A Cast Stainless Steel N/A SUC205-IP69K/FVSL613 N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Food Grade Solid Lube N/A
SUCSTBYM205/F N/A 25 mm N/A Cast Stainless Steel N/A SUC205/F N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Standard Food Safe Grease N/A
SUCSTBYM205/FVSL525 N/A 25 mm N/A Cast Stainless Steel N/A SUC205/FVSL525 N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Food Grade Graphite Solid Lube N/A
SUCSTBYM205/FVSL613 N/A 25 mm N/A Cast Stainless Steel N/A SUC205/FVSL613 N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Food Grade Solid Lube N/A
SUCSTBYM205-IP69K/F N/A 25 mm N/A Cast Stainless Steel N/A SUC205-IP69K/F N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Standard Food Safe Grease N/A
SUCSTBYM205-IP69K/FVSL613 N/A 25 mm N/A Cast Stainless Steel N/A SUC205-IP69K/FVSL613 N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Food Grade Solid Lube N/A
SUCATBY205-16/F N/A 1 in N/A Machined Stainless Steel N/A SUC205-16/F N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Standard Food Safe Grease N/A
SUCATBY205-16/FVSL525 N/A 1 in N/A Machined Stainless Steel N/A SUC205-16/FVSL525 N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Food Grade Graphite Solid Lube N/A
SUCATBY205-16/FVSL613 N/A 1 in N/A Machined Stainless Steel N/A SUC205-16/FVSL613 N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Food Grade Solid Lube N/A
SUCATBY205-16-IP69K/F N/A 1 in N/A Machined Stainless Steel N/A SUC205-16-IP69K/F N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Standard Food Safe Grease N/A
SUCATBY205-16-IP69K/FVSL613 N/A 1 in N/A Machined Stainless Steel N/A SUC205-16-IP69K/FVSL613 N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Food Grade Solid Lube N/A
Unit of Measure
« 6 7 8 9 10 »