Corrosion ThreeBolt-FamilyPicture - Ball Bearing
Unit of Measure
« 16 17 18 19 20 »  

Part Number

Bore Size

Housing Material

Bearing Number

Lubrication Type

Dynamic Load Rating

Static Load Rating

CAD

SUCSFB208-24/FVSL613 N/A 1 1/2 in N/A Cast Stainless Steel N/A SUC208-24/FVSL613 N/A Food Grade Solid Lube N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
SUCSFB208-24-IP69K/F N/A 1 1/2 in N/A Cast Stainless Steel N/A SUC208-24-IP69K/F N/A Standard Food Safe Grease N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
SUCSFB208-24-IP69K/FVSL613 N/A 1 1/2 in N/A Cast Stainless Steel N/A SUC208-24-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
SUCSFBQK208-24/F N/A 1 1/2 in N/A Cast Stainless Steel N/A SUC208-24/F N/A Standard Food Safe Grease N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
SUCSFBQK208-24/FVSL525 N/A 1 1/2 in N/A Cast Stainless Steel N/A SUC208-24/FVSL525 N/A Food Grade Graphite Solid Lube N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
SUCSFBQK208-24/FVSL613 N/A 1 1/2 in N/A Cast Stainless Steel N/A SUC208-24/FVSL613 N/A Food Grade Solid Lube N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
SUCSFBQK208-24-IP69K/F N/A 1 1/2 in N/A Cast Stainless Steel N/A SUC208-24-IP69K/F N/A Standard Food Safe Grease N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
SUCSFBQK208-24-IP69K/FVSL613 N/A 1 1/2 in N/A Cast Stainless Steel N/A SUC208-24-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
SUCAFB208-25/F N/A 1 9/16 in N/A Machined Stainless Steel N/A SUC208-25/F N/A Standard Food Safe Grease N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
SUCAFB208-25/FVSL525 N/A 1 9/16 in N/A Machined Stainless Steel N/A SUC208-25/FVSL525 N/A Food Grade Graphite Solid Lube N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
SUCAFB208-25/FVSL613 N/A 1 9/16 in N/A Machined Stainless Steel N/A SUC208-25/FVSL613 N/A Food Grade Solid Lube N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
SUCAFB208-25-IP69K/F N/A 1 9/16 in N/A Machined Stainless Steel N/A SUC208-25-IP69K/F N/A Standard Food Safe Grease N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
SUCAFB208-25-IP69K/FVSL613 N/A 1 9/16 in N/A Machined Stainless Steel N/A SUC208-25-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
SUCBFB208-25/F N/A 1 9/16 in N/A Blue Thermoset (Polymer) N/A SUC208-25/F N/A Standard Food Safe Grease N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
SUCBFB208-25/FVSL613 N/A 1 9/16 in N/A Blue Thermoset (Polymer) N/A SUC208-25/FVSL613 N/A Food Grade Solid Lube N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
SUCBFB208-25-IP69K/F N/A 1 9/16 in N/A Blue Thermoset (Polymer) N/A SUC208-25-IP69K/F N/A Standard Food Safe Grease N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
SUCBFB208-25-IP69K/FVSL613 N/A 1 9/16 in N/A Blue Thermoset (Polymer) N/A SUC208-25-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
SUCBFBQK208-25/F N/A 1 9/16 in N/A Blue Thermoset (Polymer) N/A SUC208-25/F N/A Standard Food Safe Grease N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
SUCBFBQK208-25/FVSL613 N/A 1 9/16 in N/A Blue Thermoset (Polymer) N/A SUC208-25/FVSL613 N/A Food Grade Solid Lube N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
SUCBFBQK208-25-IP69K/F N/A 1 9/16 in N/A Blue Thermoset (Polymer) N/A SUC208-25-IP69K/F N/A Standard Food Safe Grease N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
SUCBFBQK208-25-IP69K/FVSL613 N/A 1 9/16 in N/A Blue Thermoset (Polymer) N/A SUC208-25-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
SUCSFBQK208-25/F N/A 1 9/16 in N/A Cast Stainless Steel N/A SUC208-25/F N/A Standard Food Safe Grease N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
SUCSFBQK208-25/FVSL525 N/A 1 9/16 in N/A Cast Stainless Steel N/A SUC208-25/FVSL525 N/A Food Grade Graphite Solid Lube N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
SUCSFBQK208-25/FVSL613 N/A 1 9/16 in N/A Cast Stainless Steel N/A SUC208-25/FVSL613 N/A Food Grade Solid Lube N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
SUCSFBQK208-25-IP69K/F N/A 1 9/16 in N/A Cast Stainless Steel N/A SUC208-25-IP69K/F N/A Standard Food Safe Grease N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
Unit of Measure
« 16 17 18 19 20 »