Bore Size |
Housing Material |
Lubrication Type |
Static Load Rating |
Dynamic Load Rating |
CAD |
|---|---|---|---|---|---|---|
| SUCAFL204-12/F | N/A 3/4 in | N/A Machined Stainless Steel | N/A Standard Food Safe Grease | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N |
N/A
|
| SUCAFL204-12/FVSL525 | N/A 3/4 in | N/A Machined Stainless Steel | N/A Food Grade Graphite Solid Lube | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N |
N/A
|
| SUCAFL204-12/FVSL613 | N/A 3/4 in | N/A Machined Stainless Steel | N/A Food Grade Solid Lube | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N |
N/A
|
| SUCAFL204-12-IP69K/F | N/A 3/4 in | N/A Machined Stainless Steel | N/A Standard Food Safe Grease | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N |
N/A
|
| SUCAFL204-12-IP69K/FVSL613 | N/A 3/4 in | N/A Machined Stainless Steel | N/A Food Grade Solid Lube | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N |
N/A
|
| SUCBFL204-12/F | N/A 3/4 in | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N |
N/A
|
| SUCBFL204-12/FVSL613 | N/A 3/4 in | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N |
N/A
|
| SUCBFL204-12-IP69K/F | N/A 3/4 in | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N |
N/A
|
| SUCBFL204-12-IP69K/FVSL613 | N/A 3/4 in | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N |
N/A
|
| SUCBFLQK204-12/F | N/A 3/4 in | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N |
N/A
|
| SUCBFLQK204-12/FVSL613 | N/A 3/4 in | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N |
N/A
|
| SUCBFLQK204-12-IP69K/F | N/A 3/4 in | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N |
N/A
|
| SUCBFLQK204-12-IP69K/FVSL613 | N/A 3/4 in | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N |
N/A
|
| SUCPLFL204-12/F | N/A 3/4 in | N/A White Thermoplastic (Polymer) | N/A Standard Food Safe Grease | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N |
N/A
|
| SUCPLFL204-12/FVSL613 | N/A 3/4 in | N/A White Thermoplastic (Polymer) | N/A Food Grade Solid Lube | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N |
N/A
|
| SUCPLFL204-12-IP69K/F | N/A 3/4 in | N/A White Thermoplastic (Polymer) | N/A Standard Food Safe Grease | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N |
N/A
|
| SUCPLFL204-12-IP69K/FVSL613 | N/A 3/4 in | N/A White Thermoplastic (Polymer) | N/A Food Grade Solid Lube | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N |
N/A
|
| SUCSFL204-12/F | N/A 3/4 in | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N |
N/A
|
| SUCSFL204-12/FVSL525 | N/A 3/4 in | N/A Cast Stainless Steel | N/A Food Grade Graphite Solid Lube | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N |
N/A
|
| SUCSFL204-12/FVSL613 | N/A 3/4 in | N/A Cast Stainless Steel | N/A Food Grade Solid Lube | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N |
N/A
|
| SUCSFL204-12-IP69K/F | N/A 3/4 in | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N |
N/A
|
| SUCSFL204-12-IP69K/FVSL613 | N/A 3/4 in | N/A Cast Stainless Steel | N/A Food Grade Solid Lube | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N |
N/A
|
| SUCSFLQK204-12/F | N/A 3/4 in | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N |
N/A
|
| SUCSFLQK204-12/FVSL525 | N/A 3/4 in | N/A Cast Stainless Steel | N/A Food Grade Graphite Solid Lube | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N |
N/A
|
| SUCSFLQK204-12/FVSL613 | N/A 3/4 in | N/A Cast Stainless Steel | N/A Food Grade Solid Lube | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N |
N/A
|