Bore Size |
Housing Material |
Lubrication Type |
Static Load Rating |
Dynamic Load Rating |
CAD |
|---|---|---|---|---|---|---|
| SUCAFL206-19/FVSL525 | N/A 1 3/16 in | N/A Machined Stainless Steel | N/A Food Grade Graphite Solid Lube | N/A 2035 lbf9050 N | N/A 3710 lbf16500 N |
N/A
|
| SUCAFL206-19/FVSL613 | N/A 1 3/16 in | N/A Machined Stainless Steel | N/A Food Grade Solid Lube | N/A 2035 lbf9050 N | N/A 3710 lbf16500 N |
N/A
|
| SUCAFL206-19-IP69K/F | N/A 1 3/16 in | N/A Machined Stainless Steel | N/A Standard Food Safe Grease | N/A 2035 lbf9050 N | N/A 3710 lbf16500 N |
N/A
|
| SUCAFL206-19-IP69K/FVSL613 | N/A 1 3/16 in | N/A Machined Stainless Steel | N/A Food Grade Solid Lube | N/A 2035 lbf9050 N | N/A 3710 lbf16500 N |
N/A
|
| SUCBFL206-19/F | N/A 1 3/16 in | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A 2035 lbf9050 N | N/A 3710 lbf16500 N |
N/A
|
| SUCBFL206-19/FVSL613 | N/A 1 3/16 in | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A 2035 lbf9050 N | N/A 3710 lbf16500 N |
N/A
|
| SUCBFL206-19-IP69K/F | N/A 1 3/16 in | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A 2035 lbf9050 N | N/A 3710 lbf16500 N |
N/A
|
| SUCBFL206-19-IP69K/FVSL613 | N/A 1 3/16 in | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A 2035 lbf9050 N | N/A 3710 lbf16500 N |
N/A
|
| SUCBFLQK206-19/F | N/A 1 3/16 in | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A 2035 lbf9050 N | N/A 3710 lbf16500 N |
N/A
|
| SUCBFLQK206-19/FVSL613 | N/A 1 3/16 in | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A 2035 lbf9050 N | N/A 3710 lbf16500 N |
N/A
|
| SUCBFLQK206-19-IP69K/F | N/A 1 3/16 in | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A 2035 lbf9050 N | N/A 3710 lbf16500 N |
N/A
|
| SUCBFLQK206-19-IP69K/FVSL613 | N/A 1 3/16 in | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A 2035 lbf9050 N | N/A 3710 lbf16500 N |
N/A
|
| SUCPLFL206-19/F | N/A 1 3/16 in | N/A White Thermoplastic (Polymer) | N/A Standard Food Safe Grease | N/A 2035 lbf9050 N | N/A 3710 lbf16500 N |
N/A
|
| SUCPLFL206-19/FVSL613 | N/A 1 3/16 in | N/A White Thermoplastic (Polymer) | N/A Food Grade Solid Lube | N/A 2035 lbf9050 N | N/A 3710 lbf16500 N |
N/A
|
| SUCPLFL206-19-IP69K/F | N/A 1 3/16 in | N/A White Thermoplastic (Polymer) | N/A Standard Food Safe Grease | N/A 2035 lbf9050 N | N/A 3710 lbf16500 N |
N/A
|
| SUCPLFL206-19-IP69K/FVSL613 | N/A 1 3/16 in | N/A White Thermoplastic (Polymer) | N/A Food Grade Solid Lube | N/A 2035 lbf9050 N | N/A 3710 lbf16500 N |
N/A
|
| SUCSFL206-19/F | N/A 1 3/16 in | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A 2035 lbf9050 N | N/A 3710 lbf16500 N |
N/A
|
| SUCSFL206-19/FVSL525 | N/A 1 3/16 in | N/A Cast Stainless Steel | N/A Food Grade Graphite Solid Lube | N/A 2035 lbf9050 N | N/A 3710 lbf16500 N |
N/A
|
| SUCSFL206-19/FVSL613 | N/A 1 3/16 in | N/A Cast Stainless Steel | N/A Food Grade Solid Lube | N/A 2035 lbf9050 N | N/A 3710 lbf16500 N |
N/A
|
| SUCSFL206-19-IP69K/F | N/A 1 3/16 in | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A 2035 lbf9050 N | N/A 3710 lbf16500 N |
N/A
|
| SUCSFL206-19-IP69K/FVSL613 | N/A 1 3/16 in | N/A Cast Stainless Steel | N/A Food Grade Solid Lube | N/A 2035 lbf9050 N | N/A 3710 lbf16500 N |
N/A
|
| SUCSFLQK206-19/F | N/A 1 3/16 in | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A 2035 lbf9050 N | N/A 3710 lbf16500 N |
N/A
|
| SUCSFLQK206-19/FVSL525 | N/A 1 3/16 in | N/A Cast Stainless Steel | N/A Food Grade Graphite Solid Lube | N/A 2035 lbf9050 N | N/A 3710 lbf16500 N |
N/A
|
| SUCSFLQK206-19/FVSL613 | N/A 1 3/16 in | N/A Cast Stainless Steel | N/A Food Grade Solid Lube | N/A 2035 lbf9050 N | N/A 3710 lbf16500 N |
N/A
|
| SUCSFLQK206-19-IP69K/F | N/A 1 3/16 in | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A 2035 lbf9050 N | N/A 3710 lbf16500 N |
N/A
|